Change Language :
The clean SCARA robot cable management solution is optimised for rotating mount connections and supports up to ISO Class 2 (IPA-certified). In combination with the e-skin® SKS20 design, which has been tested in the highest cleanroom environments, it enables highly dynamic applications. The SKS20’s zipper-style opening system allows for quick and easy cable installation.

The clean SCARA cable solution also consists of three elements, which match the respective SCARA robot or are adapted to it.




Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h