Connections, quick exchange kit, and strain relief for triflex® R

strain relief on triflex

Heavy duty connection

Heavy duty connection for Axis 6
  • For cables with large cross sections
  • For heavy hydraulic hoses
  • Double C-profile for fastening CFX clamps
  • CFX clamps are not included in delivery
Heavy duty connection 3D drawing
triflex R 3D heavy duty connection

Heavy duty connection - with radius support

Heavy duty connection - with radius support
  • Radius support provides additional stability and safety
  • For cables with large cross sections
  • For heavy hydraulic hoses
  • Double C-profile for fastening CFX clamps
  • CFX clamps are not included in delivery
triflex R heavy duty connection with radius support, 3D
triflex R heavy duty connection with radius support, technical

Compact connections with strain relief

Compact bracket with strain relief
  • With strain relief for cables and hoses
  • Safe and simple securing of the cables with cable ties
  • Various adjustment options
triflex R compact connection with strain relief, 3D
triflex R compact connection with strain relief, technical

Compact connections without strain relief

Compact bracket connection without strain relief
  • Without strain relief
  • Space-saving
  • Various infinite adjustment options
triflex R compact connection without strain relief, 3D
triflex R compact connection without strain relief, technical

Quick exchange kit

triflex R quick exchange kit
  • Exchange in seconds
  • One-time-only alignment
  • No repeat alignment required when a readychain® is replaced
  • triflex® readychain® can be replaced without tools
triflex R quick exchange kit
triflex R quick exchange kit technical drawing

Clamp for Axis 6

Clamp for Axis 6
  • An axis diameter (Ø 30 mm) for all robots
  • Easy and fast assembly
  • Ensures spacing between the e-chain® and robots
  • Attachment option for heavy-duty connection, compact connection, and quick exchange kit
Axis 6 clamp drawing
Axis 6 clamp animation

Strain reliefs (only for TRC/TRE)

TRE
  • For cables with large cross sections for such applications as welding or heavy hydraulic hoses
  • Double C-profiles for igus® CFX clips
  • Robust strain relief for difficult applications
  • igus® chainfix clamps made of stainless steel or steel can be used

chainfix clamps, incl. bottom saddles

chainfix
  • Three variants available for each size
  • Can be adjusted multi-axially for optimum positioning
  • Suits all additional axles: Ø 30 mm, Ø 32 mm, Ø 34 mm
  • chainfix clamps reliably absorb push and tensile forces even with larger cable diameters
  • Specifically recommended when using solid welding cables and rigid hydraulic hoses
  • For use with heavy-duty connection TR.XX.20 / TR.XX.23 and quick release unit TR.XX.22

Contact us

Contact details

Opening hours