chainflex® cables in the cleanroom

50% off surplus cable stock

50% off offer over colourful cable ends on an orange background.

What is cleanroom all about?

What is a cleanroom?

Cleanroom with two people in protective suits, a laptop workstation, and a cable system on the wall.

How does the cleanroom work?

igus cleanroom system with yellow safety railing in a production hall.

What are the requirements for materials and machines used in the cleanroom?

Cleanroom worker with clipboard in front of the laboratory area.

igus Certified Cleanroom Cables and Components

igus chainflex CF10 in a cleanroom with Clean-Room Class 1 and cable applications.

igus products in cleanrooms:

CFCLEAN tube with four connected lines.

The advantages of our cleanroom cable

  • No bending of the system due to stiff jacket cables
  • Low restoring forces thanks to highly flexible stranded structure, special conductor and the absence of an outer jacket
  • chainflex® CFCLEAN customised to the application with up to 21% weight reduction compared to conventional cable
  • Approx. 16% smaller diameter compared to standard jacket cable on the market
  • Available from 1m
  • Conductor prototypes: ready in 48 to 72 hours
  • All industry-standard core cross section combinations: Data, bus, control, motor - from stock, with up to 4-year guarantee*

e-skin® flat

  • Highly efficient in the prototype phase
  • Maximum availability thanks to simple replacement of defective elements
  • Conserves resources as only individual elements are replaced in the event of damage
e-skin flat cable guidance system with a flat, wide guide for several cable bundles.

Energy chain series E6.1

C6 cleanroom chain for highest-class cleanroom use.
  • Very quiet due to small pitch and "brake" in the stop-dog system
  • (E61.29.070.055.0 at 1m/s = 32dB(A) according to igus-internal test 4479)
  • Extremely low vibration
  • Connector principle with low abrasion (no pin/bore connection)
  • Hardly any polygon effect, resulting in "smooth" operation
  • Even interior without interfering edges for long service life of cables and hoses
  • E61.29 series: crossbars can be swivelled open from both sides and removed in the inner and outer radius
  • Weight saving of approx. 30% compared to the E6 system

Linear guides

Cleanroom-compatible linear guide in front of a laboratory.

Slewing ring bearing

Cleanroom-compatible PRT slewing ring bearing in front of a laboratory background.

Cable for use in dry cleanroom

Contact us

Contact details

Opening hours