Flexible cables - for special requirements

Oil-resistant cables

  • Oil resistance according to DIN standards
  • Analyses of oil resistance from the in-house test laboratory on 5,500m²

Halogen-free cables

  • For applications with an increased risk of fire
  • Free from bromine, fluorine, iodine or chlorine
  • According to DIN EN 60754

Chemical- resistant cables

  • Resistance to various alkalis, acids, oils or fuels
  • Comprehensive resistance table

Temperature-resistant cables

  • Three categories of temperature resistance
  • Tested in a climatic container
  • Solutions from -40° to 180°C

Special energy chain cables

  • For use in energy chains
  • Fail-safe due to continuous bending tests
  • Maximum service life with minimum space requirements

Standards and approvals

  • Use in different regions
  • More detailed information on the various standards

Cables in cleanrooms

  • Cleanroom requirements
  • Overview of the cable range
  • Reference

Smart, self-monitoring cables

  • Tensile force monitoring
  • Cable quality monitoring
  • Data transmission measurement

Oil-resistant cables

Tested quality for oil-resistant cables from the igus® test laboratory

What are halogen-free cables?

Large crane system in an industrial hall with bright light and dust.

Advantages of halogen-free cables

Sparks during metal machining.

Contact us

Contact details

Opening hours