Change Language :
On construction sites, it can be quite confusing between all the machines, materials and people. It can be difficult to keep an overview. A new flexible operating concept for driver's cabs from Gessmann helps to ensure that operators always have an optimum overview. This is because the driver's seat can be adjusted linearly to the right and left. The movement is made possible by a drylin® linear rail system, which works reliably and for a long time thanks to lubricant- and maintenance-free tribo-plastic.

In the Gessmann displacement system, lubrication-free igus linear technology prevents dust and dirt from sticking.

Due to their advantages, particularly in harsh environments, motion plastic bearings are already being used successfully by over 20,000 customers worldwide in the construction machinery sector. Wear-resistant plain bearings for heavy-duty applications can be found in excavators, wheel loaders and telescopic handlers. Available directly from stock or as customised products. We have developed the igutex ® TX2 plain bushings, for example, for use in particularly highly loaded bearing positions. The high-strength wound structure with integrated solid lubricants ensures low-friction and maintenance-free operation. And by dispensing with external lubrication, no lubricating grease is released into the environment. In addition to bearing technology, energy chains such as the E4.1 ensure the protection and guidance of cables in the construction machinery industry, for example in material handlers, telescopic handlers and drills. We also offer UV and temperature-resistant cables for dynamic continuous movements. The service life of all components can be calculated. You can use our free online tools on our website for this purpose. They are freely accessible without registration.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h