Energy chain systems

Reliable, dynamic cable management for moving applications

Why choose igus® energy chains?

High-strength but low weight polymer cable and hose guidance for dynamic applications

Strong & light

Designed for linear, multi-axis and complex movements.

For any motion

cable friendly energy chains - Guides power, data, and fluid lines

Cable-friendly

Configurator

Configurable

Add, remove or replace individual links to suit your system and simplify repairs.

Modular and adaptable

Low noise and vibration

Low noise and vibration

4-year guarantee

Up to 4-year guarantee

Complete energy chain systems - energy chains with cables, separators, strain relief, guide troughs and other accessories.

Complete energy chain systems

Browse energy chains

small energy chain

Small energy chains

  • Inner heights: 5 - 32mm
  • Lightweight & high torsion resistance
  • Snap-open or closed design
  • Internal separators -- standard or notch
medium energy chain

Medium energy chains

  • Inner heights: 21 - 48mm
  • Standard for medium-load applications
  • Modular interior separation
  • Fillable along the inner and outer radii
Large energy chains

Large energy chains

  • Inner heights: 21 - 350mm
  • Smooth, cable-friendly interior surfaces
  • Integrated "brakes" on radial stop dogs
  • Suitable for a wide range of applications
energy chain for robot

Energy chains for robots

  • Inner diameter: 12 - 46.8mm
  • Built-in torsion stop
  • Defined bend radius
  • Split cavity for cable separation
Energy chains for long travel and heavy duty

Long travel & heavy duty energy chains

  • Inner heights: 10 - 80mm
  • Durable for heavy-duty use
  • Energy-saving and long-lasting
  • Quick, easy setup with pre-assembled options
Energy chain accessories, guide trough

Accessories

  • Guide troughs, guidefast and guidelock solutions
  • Autoglide systems and support trays for smooth operation over long travel distances
  • Strain relief components and assembly tools
energy chain for special solutions

Special solutions

  • Vertical, spiral and rotary movements
  • Cable drums without slip rings
  • ESD material to avoid static charges
  • Low noise, high-speeds
IIOT sensors for cable carriers

Smart plastics for IoT

  • Smart sensors allow self-monitoring
  • Real-time alerts prevent unplanned downtime
  • Value limits can trigger a system shut-down
  • Reduces unnecessary maintenance
Complete energy chain sets

Complete energy chain sets

  • Reduced installation time with pre-assembled, ready-to-fit systems
  • Complete energy supply system to reduce procurement costs and simplify sourcing

Compare energy chain types

Energy chain typeTypical applicationKey featuresConsider when
Small energy chainsSmall machines and space-constrained installationsCompact dimensions and low moving massInstallation space is limited
Medium energy chainsGeneral machinery and automationVersatile cable and hose guidanceYou need a general-purpose solution
Large energy chainsLarge machinery and demanding applicationsRobust designs for higher loadsCable fill weight or mechanical loads are high
Long-travel energy chainsCranes, machine tools and linear systemsSolutions designed for long travel distancesThe application requires extended travel
Multi-axis energy chainsRobotics and multi-axis applicationsDesigned for complex, three-dimensional movementsCables move through multiple axes
Enclosed energy chainsMachine tools and environments with debrisAdditional protection around cables and hosesSwarf, dirt or debris need to be managed
Special solutionsCleanrooms, ESD and other specialist environmentsApplication-specific designs and materialsStandard solutions do not meet your requirements

The energy chain test laboratory

2,147 m²

53

2 billion

295+

Tools & configurators

Energy chain configurator

Energy chain configurator

Energy chain service-life calculator

Energy chain service-life calculator

3D CAD portal

3D models & technical data

Interactive 3D energy chain models

Interactive 3D models

Explore energy chain

Energy chain types

Energy chain types

Technical resource hub

energy chain information hub

Assembly instructions

Energy chain assembly instructions

Energy chain news

energy chain news

How to choose the right energy chain for your application

Identify the cables and hoses
Travel and movement of energy chains
Energy chain height, width and bend radius
temperature of the operating environment
Configurator
Contact energy chain expert

Build your full cable management solution

unarnessed cables

Flexible cables

Harnessed cables

Harnessed cables

Ready-to-install cable carrier systems

Ready-to-install cable carrier system

Industries using energy chains

Cleanroom

cleanroom cable management solutions

Construction machinery

heavy duty construction machinery

Bulk material handling & mining

heavy duty bulk material handling and mining

Port & terminal cranes

crane application image

EOT and indoor cranes

heavy duty EOT and indoor cranes

Offshore, oil & gas

heavy duty offshore industry

Stage & theatre

Stage and theatre cable management

Multi-purpose hall at HUNGEXPO

Multi-purpose hall at HUNGEXPO

Slab transport crane from BANG

BANG slab transport crane

All applications with energy chain

All energy chain applications

Frequently asked questions regarding energy chains

  • Travel length (short, long, robotic, vertical, side-mounted)
  • Cable/hose type and quantity
  • Speed and acceleration
  • Environmental conditions
    • Dirt, chips, dust
    • Chemicals
    • Outdoor weather
  • Weight and fill level
  • Required noise reduction
  • Need for open or fully enclosed chain
  • Inner Height (Hi)
    • The vertical space needed for the thickest cable or hose.
  • Inner Width (Bi)
    • The horizontal space required for all cables/hoses + clearance.
  • Bend Radius (R)
    • Choose a radius at least 10–15x the cable diameter (or follow cable manufacturer specs). igus offers standard bend radii for every series.
  • Travel Length
    • Short travel = simple back‑and‑forth
    • Long travel = may require a gliding energy chain on a guide trough
  • Crossbars open on one side
  • Crossbars open on both sides
  • Fully enclosed R-series (with removable lids)
  1. Use a flat screwdriver or simply pull the crossbar upward depending on the version.
  2. The crossbar pops open for cable insertion.
  3. Snap it back into place — no tools typically required.
  • Lightweight
  • Corrosion‑free
  • Wear‑resistant
  • Suitable for long service life without lubrication
  • Plastic chain links
  • Steel or stainless-steel components for extra strength
  • Have removable crossbars
  • Easy to access cables for installation or replacement
  • Suitable for general-purpose indoor applications
  • Sealed from dust, chips, debris and moisture
  • Ideal for harsh environments: woodworking, machining, outdoor use
  • Protect cables completely from contamination
  •  Lay cables properly with sufficient clearance and follow the recommended bend radius.
  • Use separators to create proper cable organisation inside the chain.
  • Avoid cable tension — cables should move freely inside the e-chain.
  • For long travels, ensure the chain is installed on an igus guide trough for smooth gliding.
  • Ensure fixed and moving ends are mounted securely.
  • igus e‑chains® are designed to be maintenance‑free, but for best practice:
    • Check cables periodically for wear
    • Remove dirt or debris (especially in open chains)
    • Inspect strain relief at the fixed end
    • Ensure the chain moves freely without obstruction
    • igus polymer chains require no lubrication and have long tested service life.

Contact us

Contact details

Opening hours