Robot cable management - triflex® robot dress packs

triflex® is a multi-axis energy chain designed for a variety of robotic applications

Why choose triflex® robot cable management?

Designed for 3D movement

Cable protection

Cable separation

Quick and easy cable access - The triflex® design can be opened from the side for faster cable installation and removal.

Quick and easy cable access

Application-specific solutions

Optimised bend radius

Modular and adaptable

Fast changeovers - triflex® is designed for easy filling and can reduce cable change time by up to 75%.

Faster changeovers

Browse robot cable management and dress packs

igus Triflex E6 cable carrier in a loop and laid straight, cut out.

triflex® TRE

  • Most common and versatile style
  • Easy to fill - fast cable installation, removal and replacement
  • High torsion resistance for multi-axis movements
  • Reduces time to change cables by 75%
  • Two chambers for cable separation
Robot dress pack triflex TRC

triflex® TRC

  • Fully enclosed design for maximum cable protection
  • Protects against dirt, swarf and external influences
  • Defined bend radius helps protect cables from excessive bending
  • Available in ESD versions for electrostatically sensitive applications
igus Triflex chain laid horizontally with a looped section standing upright.

triflex® TRCF

  • Closed design with snap-lock mechanism for fast opening and easy assembly/disassembly
  • Protects cables and hoses from external influences
  • Available with special bend radii for laser welding
  • Three chambers for cable separation
  • For robotic applications and harsh environments
igus triflex TRLF100 cable carrier.

triflex® TRLF

  • Lightweight design for applications with lower tensile forces
  • Snap-lock mechanism for fast opening and easy cable changes
  • Flexible solution for side-mounted robot cable routing
  • Ideal where frequent cable or hose changes are required
TRXE igus energy chain cable carrier in a spiral arrangement.

triflex® TRX

  • Telescopic design combines multi-axis movement with length compensation of up to 36%
  • Can reduce the need for separate retraction systems in suitable applications
  • Side openings allow easy cable and hose installation
  • Helps reduce system weight and required components
  • Engineered for multi-axis robot motion
Cable drum with chain or cable carrier assembly mounted through the centre.

triflex® TRHD

  • Heavy-duty design for high-load applications
  • Stainless-steel link-chain core for increased strength
  • Designed for guiding heavy cables and hoses
  • Ventilation openings help dissipate heat from inside the chain
  • Suitable for demanding applications where additional mechanical strength is required
Robot dress pack triflex ESD

triflex® ESD

  • Electrically conductive material helps prevent electrostatic charge build-up
  • Tested for more than 10 million cycles
  • Available in closed TRC designs for additional cable protection
  • Designed for ESD-sensitive robotic and automation applications
igus triflex retraction system with corrugated cable carrier on a guiding rail.

Retraction systems

  • Guides the energy chain to prevent loops in the robot's working area
  • Linear, pneumatic and modular retraction options
  • Suitable for different robot sizes, payloads and applications
  • Available for TRE, TRC and TRCF depending on the system
igus triflex cable management system shown with a curved energy chain and robot arm mounting.

Scara robot cable management

  • Modular and easy to adjust to different applications and retrofit onto existing robots
  • Safe guidance of cables and hoses
  • Available as a complete assembled solution
  • Reinforced connections help absorb forces and improve hose stability
  • Available in four sizes
igus TRIFLEX accessories shown in a product overview with cable carriers and mounting parts.

Accessories

  • Protectors and protective jackets for additional wear protection
  • Mounting brackets with and without strain relief
  • Clamps for the robot's 6th axis
  • Fibre rods for controlled preload
  • Adapters for mounting retraction systems without drilling
  • Locking clips, tools and additional mounting components
igus triflex cable guidance system with corrugated protective hose and articulated cable arm.

Cobot dress packs

  • Complete cable management solutions for industrial and collaborative robots
  • Hook and loop brackets for easy installation
  • Available with mounting brackets, strain reliefs and locking clips
  • Configure by robot model, size, connection and retraction system
  • Designed for major robot manufacturers including Fanuc, ABB, Kuka
Hybrid cable with braided shielding and twisted conductors exposed at the cut end.

Robot cable

  • Designed for continuous torsional movement, with many cables rated to ±180°/m and selected models up to ±360°/m, making them ideal for multi-axis robots.
  • Available for multiple robotic functions, including control, data, encoder, fibre optic, motor power, spindle and industrial communication applications.
  • Tested for millions of cycles with up to 4-year guarantee.
  • Engineered to reduce downtime

Still relying on corrugated hoses?

Stop downtime before it stops you.

robot cable management, triflex on a robot vs corrugated hose

Compare robot cable management solutions

Robot cable-management solutionWhat it doesKey featuresBest suited for
triflex® TREMulti-axis energy chain for general robot cable managementEasy filling, fast cable installation/removal, high torsion resistance, modular links6-axis industrial robots, general automation
triflex® TRCClosed 3D energy chain for demanding applicationsClosed design, defined bend radius, cable separation, high torsion resistanceIndustrial robots, harsh environments
triflex® TRCFClosed, robust robot energy chainSnap-lock opening, impact/abrasion resistance, special bend radiiWelding, laser welding and demanding robotic applications
triflex® TRLLightweight robot energy chainLightweight construction, 3D movement, flexible cable guidanceRobots where weight and payload are important
triflex® TRXEnergy chain with integrated length compensationRubber-band mechanism, up to 36% length compensationHandling applications where a retraction system may otherwise be required
triflex® TRHDHeavy-duty robot energy chainRobust design, stainless-steel chain core, ventilation openingsHeavy cables, demanding industrial environments
triflex® ESDElectrostatic-dissipative robot cable managementESD material/options for controlled electrostatic dischargeElectronics, battery and sensitive-component production

Tools & configurators

Robot configurator with an igus energy chain for an industrial robot.

Robot dress pack configurator

Industrial robot with cable management hoses in a factory cell.

Robot dress pack by manufacturer

triflex cad models and technical data

3D models & technical data

Request a FREE sample

igus triflex TRE-TRC protective tube for cables and hoses, side view.
triflex® TRE/TRC sample
triflex protective hose for cable routing on a robot arm.
triflex® TRL/TRLF sample
igus cobot sample box showing brackets, a robot equipment configurator leaflet and sample parts for robot equipment.
Cobot sample box
Robotics sample box robot cable management and cables
Robotics sample box
Free TRX sleeve sample
triflex® TRX sample

Explore robot cable management solutions for every application

Assembly videos

Corrugated hose or robot dress pack?

Smart robot cable monitoring with i.Sense® TR.B

Unsupported twisterchain® for rotary applications

Unsupported twisterchain® for rotary applications

Build your full cable management solution

unarnessed cables

Unharnessed cables

assorted igus readycable cables with industrial connectors on an orange background.

Harnessed cables

Cable carrier bundle with cables and a connection on a machine arm.

Ready-to-install harnessed dress packs

Applications with robot cable management

Multidimensional triflex® energy chain allows complex movements of assembly robots

Assembly robots in the automotive industry

Multiaxial movements in photovoltaic plant

  • Tracking systems
  • Floating photovoltaic plants (floating PV) 
  • Cleaning systems
Multiaxial movements in photovoltaic plant

Robot cable dress packs

Yellow industrial robot arm with cable chains in a workshop, holding a tool head over a workbench.

Proven performance in the real world

Industrial robot with yellow igus triflex cable guidance at a machining station.

FAQ: Frequently asked questions

  • Corkscrewing: Twisting of cables due to improper routing or excessive binding.
  • Insulation Damage: Wear from abrasion or bending beyond the cable's specifications.
  • Kinking: Sharp bends leading to permanent deformation.
  • Loss of Continuity: Intermittent electrical connections caused by repeated stress.
  • Entanglement: Poor cable management can lead to cables becoming entangled with each other or catching on machinery during movement.

Contact us

Contact details

Opening hours