Cable retraction system for multi-axis robots

Prevent loops in the robot’s work area

Benefits:

  • Guides energy chains to prevent loops in the robot's working area
  • Linear system for welding, riveting and nailing robots
  • Wheel-based system for small robots to prevent loops
  • Pneumatic system for adjustable tension forces
  • Compact, modular system for industrial robots

Browse cable retraction systems

RS cable retraction system

RS

  • For series TRC and TRE with ø-index 40-100mm
  • For robots with a load capacity from 10 kg
  • Up to 670mm retraction length
  • If no linear guide system is needed
  • For use with adverse environmental influences
  • Fixed bending radius stop protects cables from excessive stress
  • Retraction force provided by integrated fibre-rods
RSP cable retraction system

RSP

  • For series TRC, TRE and TRCF with a ø-index of 60-125mm
  • For robots with a load capacity of approximately 50 kg
  • Up to 780mm retraction length
  • For applications with a heavy fill weight
  • Almost constant retraction force over the complete travel
  • Standard pneumatic components
RSE linear retraction system

RSE linear retraction system

  • For the TRC, TRE and TRCF range with 40-125mm ø-index
  • Special linear guide avoids tight bend radii
  • Up to 490mm retraction length possible
  • Simple, linear retraction without sags, fibre-rods, or guide rollers
  • Cost-effective
  • Maintenance-free igus® drylin® W linear unit
RSE wheel retraction system

RSE wheel retraction system

  • For series TRC and TRE with a ø-index of 40 mm
  • Up to 500mm retraction length
  • Responds extremely quickly, even in highly dynamic robot programmes
  • Maintenance-free igus® drylin® W linear unit
  • Low load on the robot with no impact on handling capacity
  • Universally adjustable assembly consoles
TR.RSEL.70 X-ray linear axis with black brackets and carriage.

TR.RSEL linear retraction system

TR.RSSL.100 x ray black with a carriage on a rail and two mounting rings.

TR.RSSL linear retraction system

Browse compatible retraction system products

triflex multi-axis robot cable management

Robot cable management

igus TRIFLEX accessories shown in a product overview with energy chains and mounting parts.

Accessories

  • Wear protection components and protective jackets
  • Mounting brackets and strain relief options
  • 6th axis robot clamps
  • Drill-free retraction system adapters
  • Locking clips, tools and mounting accessories
triflex fibre rod

Fibre rod modules

  • For series TRC/TRE.B
  • Produces consistent & directional pretension from 700 to 2000mm
  • No tangling and reduced spinning compared to loose e-chain
Adjustment unit for triflex with two perforated metal profiles

Universal adjustment unit for RS and RSP retraction systems

  • Wide adjustment range of ± 250 mm
  • Can be combined with the igus® adapter brackets
  • Facilitates alignment even in cramped robot cells
  • Weight: 5.0 kg

Adapter brackets for igus retraction systems

Suitable for Diagram robots

Metal bracket with several holes for technical mounting.
Mounting plate with angled bracket and holes.
Metal mounting bracket with elongated slots and fixing holes.

Suitable for Comau robots

Grey mounting plate with fixing holes.
Metal bracket with bent ends and several mounting holes.
Flat metal cover with several mounting holes.

Suitable for Motoman robots

Metal plate with several drilled holes and rounded corners.
Metal bracket with several screw holes and two rectangular cut-outs.

Suitable for Fanuc robots

Metal bracket for a conveyor belt with several cutouts.
Cover frame with a long rectangular opening and several holes.
Mounting plate with several elongated slots and cut-outs for technical installation.
Mounting bracket for an energy chain system.
Metal mounting bracket for an energy chain system.
Metal mounting bracket with several fixing holes and elongated slots.

Suitable for KUKA robots

Mounting plate for TR.907.599 with several fixing holes.
Grey mounting plate with several holes.
Metal bracket with several mounting holes.
Four hex spacers with internal and external threads.

Contact us

Contact details

Opening hours