Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® linear technology news


drylin® W replaces recirculating ball bearings in hygienic design

WK-10-30-HD-STUDY
The new hygienic design study is a clean system with FDA-compliant and EU10/2011-compliant components. It has the same dimensions as recirculating ball bearing guides and is very easy to clean.

Switching to linear guide systems made of stainless steel –drylin® W linear carriages

 

    WW-T15-ES2
    drylin® W linear carriages simplify the change from recirculating ball bearing systems to a guide system. Now for the first time in areas where stainless steel is required.

    Edge protection for drylin® W rails

     

      Edge protection for drylin® W rails
      In addition to the covers for drylin® W rails, there are now end caps for all installation size 10 drylin® W double rails.

      drylin® W double rail made of stainless steel – corrosion-free stainless steel

       

        WS-10-30
        Areas where stainless steel is required by legal regulations as well as resistance to corrosion and media.

        drylin® T TW-12 Performance linear carriage – Clamping system directly on the carriage

         

          TW-12 with manual clamp

          drylin® T linear carriages in four sizes with integrated manual clamp. The clearance adjustment is made directly on the carriage.

          • Longer service life with sliders made of iglidur® J200.
          • Ready-to-install system.
          • Tested. drylin® TW-12-15: two rails, two carriages with fixed/floating bearing, 75N load, central drive/centre of gravity, travel distance without changing bearings: 35,000km.
          • No external lubrication.
          • Function/service life can be calculated online.

          drylin W for small installation spaces – the 6 series brings new design options

           

            WK-06-20 – The 6 series is very small, but can do a lot

            Users can choose between ready-to-install linear systems and variable individual components.
             

            The drylin® W linear system can be used to implement ideas and develop innovative products. Be inspired by drylin® W.

            drylin® T miniature guide with pretension

             

              TW-14-12-PL_on_TS-04-1 miniature carriage with preload

              Extreme ease of use and new design freedom. Now also with pretension. 

              • Linear carriage with pretension
              • Coefficient of friction improved by up to 40% through iglidur® E3
              • Up to 30% more design freedom thanks to the 3:1 rule
              • 100% maintenance-free thanks to self-lubrication 

              drylin® N pre-load prism slide – almost invisible

               

                NWV21-27-35-P05-AR drylin N prism carriage

                Extremely low-profile pre-load prism slide with black rails and a linear carriage for precise adjustment. 

                • Extremely low-profile pre-load prism slide with black rails and a linear carriage for precise adjustment. 
                • Controlled adjustment thanks to individual pretension.
                • Compatible with many systems: short and long carriages with plain or threaded hole.
                • Average displacement forces and guaranteed holding forces tested in the igus® laboratory.
                • Compact, lightweight design with low inertia.

                drylin® linear guide expert – consult, calculate, buy

                 

                  drylin® DLX linear guide expert

                  drylin® linear guide expert 

                  Find the right solution for your application: select installation position; enter application parameters; select and order system.


                  Innovative and with a fast amortisation – drylin® econ carriage for curved rail

                   

                    WWBP-06-30-06 carriage for curved rail
                    The cheapest solution that works is the best. This description concisely characterises the drylin® econ series, a ready-to-install entry-level series for simple positioning and adjustment tasks. It is highly efficient in operation and cost-effective for a quick amortisation.

                    drylin® econ product range with locking ball or spring pre-load or as standard

                     

                      WWP-10-30-06
                      The first solid plastic carriage for the drylin® W linear system's compact 1030 installation size. Extremely simple installation thanks to the monoblock shape

                      CO2-reduced econ liner

                       

                        J4UMO-01-20 CO2-reduced econ liner

                        drylin® R liners made from iglidur® J4 with a high recycled material content and a 60% CO2 footprint reduction 

                        • For drylin® R round shafts with diameters of 12-40mm and drylin® W linear guides with diameters of 10-25mm


                        drylin® R on wooden shafts – Wear on wood

                         

                          drylin R on wooden shafts
                          We have carried out various tests on the coefficient of friction and the wear rate of our materials. Plain bearings and liners made from the materials iglidur® J and J4 were tested on various wooden shafts and compared with metal shafts

                          drylin® NT telescopic rails Heavy Duty

                           

                            drylin® NT telescopic rails Heavy Duty

                            Pull out loads up to 25kg

                            • drylin® NT heavy duty telescopic rail 
                            • The robust aluminium rail accepts loads of up to 25kg; with a durable coating of iglidur® IC-05 for a lubrication-free extension. 
                            • Telescopic extension of up to 1,000mm in the application area, up to +80°C  
                            • Telescopic rail can be ordered with infinite adjustment from 100-1,000mm

                            drylin NT-35-P telescopic rail Preload – pre-loaded and rattle-free

                            drylin NT-35-P telescopic rail Preload – pre-loaded

                            The new generation of telescopic rails NT-35-P with pretension and smooth operation.

                            • Rattle-free telescopic rail thanks to spring pre-tensioning mechanism  


                            Robust drylin® WW-HKX clamping

                             

                              WW-16-60-15-HKX

                              The position of the linear slide can be secured with a lever. An elastomer strip holds the carriage in place.

                              • Pre-assembled linear carriage with integrated hand lever
                              • Safe handling with non-slip lever design
                              • Elastomer strip protects linear rail surface

                              Clip-type linear carriage with clamp – Clip, adjust, lock

                               

                                Clip-type linear carriages with clamping
                                • This clip-type linear carriage combines a clamping function with a practical mechanism for installing the carriage in place and removing it. 
                                • Clamping the linear carriage protects it against vibration and unintentional adjustment  
                                • Safe external storage for valuable equipment​ 
                                • This product was developed from customer requests. Do you have suggestions and ideas for this product? Feel free to contact us. 
                                • All components are recyclable 

                                Cover for drylin® W lateral rails

                                 

                                  WSZ-101201-KIT

                                  Secures the carriage and elegant covering of the rail edges thanks to end caps for WSR-10-120 drylin® W rail.

                                  • Stylish rail end protection
                                  • More safety with robust end caps
                                  • Secure hold with press-fit

                                  Tandem roller bearings with ball bearings

                                   

                                    WJRM-51

                                    The new ball bearing generation of roller bearings makes it even easier to move loads. The tandem design with two pivoting bearing rollers offers twice as much load capacity as roller bearings with single rollers.

                                    • Uniform load distribution thanks to the guide roller system with pivoting bearings
                                    • Double the load capacity of bearings with a single roller
                                    • Ready-to-install tandem roller bearings suitable for drylin® W profile rails with WS-10/WS-16/WS-20 individual shaft



                                    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

                                    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH