Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
News econ liners for linear plain bearings

Consistent and cost- effective

News econ liners for linear plain bearings

Liners made of the igus® polymer iglidur® J4 expand the Econ delivery range of drylin® linear guides. Cost-effective rounded liners for closed linear plain bearings or open for supported shafts. Suitable for all linear housings of the drylin® R series Standard 01 and for all cost-effective round shafts made of steel or stainless steel.
Make an enquiry about this product

Tech up with igus news

Tech up

  • Cost-effective linear bearing liner for drylin® round shaft guidance
  • Suitable for all linear adapters of the 01 series
  • Quick bearing change in combination with separable housing
  • Parallel compensation through spherical floating bearing adapters
  • For all round shafts with Ø from 12 to 40mm
Cost down with igus news

Cost down

  • 1:1 identical dimensions to all drylin® liners
  • Reuse of previous adapters and housings
  • Manufacturing with the injection moulding method
evidence from igus news

Proof

  • Tested: for temperature ranges from -50°C up to 90°C
  • Tested: max. moisture absorption at 23°C and 50% relative humidity; result 0.3% weight
  • Tested: linear up to four times quieter than metal bearings
recycling with igus news

Sustainability

  • 100% lubrication-free operation
  • No contamination in the application environment
  • Maintenance-free due to self-lubricating high-performance polymers from igus®

Ask our experts

Contact igus expert Our igus® expert will gladly advise you in this regard with no strings attached. 
Contact us here

Download current catalogue

News HMI 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH