Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
New thread sizes

Expansion of the dryspin® lead screw nut range

By two new dimensions

Efficiencies of up to 82% and 25% less wear than conventional lead screw drives. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here.

Our plastic thread nuts are now available in two new dryspin® thread pitches:

DS6.35X1RH
► DS8X8RH

Reduce the time required for your design and optimise the procurement process for your lead screw technology.
 
Discover in the online shop
Thread size

Tech up

  • The new dryspin® lead screws with DS6.35x1RH, DS8x8RH pitches
  • Quiet operation due to standard tighter manufacturing tolerances
  • Lead screw nuts in cylindrical design or with flange
Thread size

Cost down

  • 100% lubrication-free and maintenance-free
  • Up to 50.9% more cost-effective than metallic lead screw nuts
  • Free online tools with service life calculation
    and instant price
Thread size

Proof

  • Tested: up to 25% less wear compared to PET+PTFE (dimension 10x3): To the test reports
  • Lead screw drive service life can be calculated online
  • FDA-compliant materials available
  • Lead screw nuts and lead screws can be ordered in the online shop
Thread size

Sustainability

  • No grease or oil in the lead screw drive
  • Long-lasting use due to patented asymmetry
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs 

An overview of the new dimensions of dryspin® bar stock lead screw nuts


Further important information:


Higher efficiency, longer service life

This is what dryspin® technology can do

The dryspin high helix thread technology was developed by igus in 2013 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, it efficiently converts the force introduced into a translational movement. With specifications and geometries matched to the plastic nut and spindles, dryspin provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher proportion (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
Find out more here

Try out dryspin® technology for yourself

With the help of the free lead screw sample

Holding a real sample in your hands is an important part of understanding your component. We will be happy to send you a sample of our dryspin lead screw drives for this purpose. We have summarised all the specifications and advantages of dryspin lead screw technology in the sample for you. See for yourself and if you have any questions, our experts will be very happy to help.
Request free lead screw sample here


Send a contact request:

Contact request
To the request form



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH