My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

News and product range extensions in 2019

The features that make new products from igus so convincing:

  • Longer service life
  • Integrated intelligence (smart plastics)
  • Better properties than metal
  • Low procurement and assembly times

 
Download the new products catalogue 2019 free of charge

Motek highlights 2019

Every day, designers, buyers and developers around the world ask questions that revolve around one topic: "How can I make moving parts better whilst reducing costs?" motion plastics® from igus® are developed for exactly this purpose: improving motion. And so that you know the benefit of motion plastics® in advance, the service life of almost all products can be calculated or simulated. Enjoy discovering our new products and additions to our product range in 2019!


New products

E4Q/R4Q system

E4Q/R4Q system

The E4Q/R4Q system is designed to offer the best possible solution for unsupported lengths and long travels. The innovative crossbar mechanism means that the the chain can be opened by hand.

Mould-resistant iglidur materials

Even lighter, lower profile: PRT-04 slewing ring bearings

The new PRT-04 slewing ring bearing is 60% lighter than its predecessor. The installation height has also been reduced by half, offering even more design freedom.
 
» iglidur slewing ring PRT-04

Pillow block and fixed flange bearings with low-cost metal housing

Pillow block and fixed flange bearings with low-cost metal housing

Suitable for the new narrow interchangeable spherical balls. As a result, lubrication-free and resistant to dirt, dust, corrosion and various media. Angle-compensation. Optional adjusting rings for locating spigot.

WSR-10-120

drylin WSR-10-120

The hybrid roller rail impresses by its combination of function and design. Especially in the lateral mounting position, this profile is the perfect guide rail for door, control panel, board or monitor adjustments.

CFROBOT8.PLUS

CFROBOT8.PLUS

New CFROBOT8.PLUS bus cable with twice the torsion angle (±360°/m) and guaranteed service life. Tested.  The best bus cable for use on robots – now with 100% longer service life and twice the angle of twist.

robolink RL-DP

robolink RL-DP

robolink® 4- or 5-axis robot arm with and without integrated control system.

  • Payload up to 30N
  • Cycle times > 6s
  • Reach up to 790mm


News and product range extensions in 2019

Download News catalogue 2019

The free News catalogue will provide you with all the information you need about our new products and additions to the product range. Reduce costs and improve your technology.
 


Easier and faster online configuration

iglidur Designer

iglidur Designer

Now available:

Under the name of iglidur® designer, the existing online 3D printing service shines in new splendour and also provides numerous new functions. Based on state-of-the-art web technology, the iglidur® designer is now even faster, more precise and independent of the used device and the Internet browser.

Go to iglidur Designer

e-chains® expert

Energy chain expert system

With the e-chain® expert, you can configure complete e-chain systems® for short or long travels and hanging applications. Simply select cables for interior separation and enter the parameters of your application and surroundings into the e-chain® expert to get a suitable solution for your e-chain® as well as interior separation.

Go to e-chain expert

Gear service life calculator

Gear service life calculator

Predictable service life for printed parts

The new service life calculator for gears. Get your custom gear online in 3 easy steps: calculate service life, configure gear and simply order.  Currently for iglidur® I3 spur gears. Delivery in a few days.

Go to gear service life calculator