Flexible Cables for Moving Applications

Browse chainflex® flexible cables

Control cables

flexible cable control cables
  • 300/500V designed for flexible movement 
  • 6 outer jacket variations available 
  • CY or YY available depending on EMI requirements 

Bus cables

bus flexible cable
  • Heavy duty bus cables rated for industrial communication 
  • High quality overall shield  
  • 6 outer jacket variations 

Motor cables

motor flexible cable
  • Available in single core or multicore variations 
  • Shielded or unshielded options depending on EMI requirements 
  • 7 outer jacket variations 

Data cables

data flexible cable
  • Constructed as layered cores, twisted pairs or pair shielded designs 
  • High shielded coverage ensuring EMC performance and consistent signal transmission 

Encoder cables

encoder flexible cable
  • Built to OEM/ industry feedback standards 
  • Bend radii as tight of 6.8x outer diameter 
  • 5 different outer jackets with high quality shielding for minimal signal loss 

Servo cables

servo flexible cable
  • Overall shield and optional pair shielding for high EMC protection  
  • Optimised for high currents and tight dynamic movement 

Fibre optic cables

fibre optic flexible cable
  • Designed for long travel length while ensuring high speed transmission  
  • EMI immunity  
  • Plastic FOC , glass single mode and glass multimode variations 

Robot cables

robot flexible cable
  • Cables can withstand ±180°- ±360° per 1 m. 
  • Uses tinned copper rope shielded to resist wear from friction and internal cable movement 
  • Tested for millions of cycles in real world applications 

Special cables

special flexible cable
  • More commonly found in requirements for niche applications 
  • Variations like thermo cable, top drive, axis 7. 
  • Industry known cables designed for dynamic movement  

Shop cable assemblies - readycable®

Cable harness assemblies built to meet over 40 different manufacturer’s standards

readycable

chainflex® cable strip without tools thanks to CFRIP®

Not just a component manufacturer

From site assessment to system integration, we support all stages of your project

turnkey energy supply systems

Applications with chainflex® cables

chainflex in steelworks application

Cable in the forklift - a special challenge

chainflex in steelworks application

Crane cable carrier in demanding environments

cables in food processing application

Cable management for high-bay warehouse operation

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable carriers and cables for touch-free car wash systems

chainflex in espool stage application

Automated mic reel with no signal loss

Cable Carriers with a Longer lifetime

Belt-driven units for automatic gates

chainflex in nuclear plant decommissioning

Nuclear Power Plant Decommissioning

chainflex in Composting Plant

Control Cables in Composting Plant

chainflex in amusement park ride

Pre-assembled energy supply for amusement park ride

chainflex in machining center

Reliable cables solution in machining centres

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

chainflex in roller door application

High-speed roller door

chainflex in robotic applications

Robotic cable dress packs


Applications with chainflex® cables

  • Optimised conductor design – stranded conductors are laid with a short pitch length to reduce internal stress and extend service life in motion.
  • Specific core design- Depending on the core configuration, the cores are either layered, bundled or placed in twisted pairs around a centre element, ensuring stability and preventing corkscrewing or untwisting in an e-chain.
  • High quality insulation and jacket materials – We only use tested, high performance insulation materials with different property variations, PVC, PUR, TPE and iguPUR are used, tailored to the environment. Things like oil-resistant, cold flexing, UV and temperature resistance.
  • Pressure extruded inner and outer jackets – Unlike standard cables where the outer jacket is often loosely applied, our pressure extruded jackets bond tightly to the core bundle, preventing abrasion and increasing cable strength.
  • Testing, testing, testing – Every chainflex® cable undergoes rigorous electrical, mechanical and quality checks before leaving production.
  • Yes, all 6,000+ catalogue cables are designed for continuous use in e-chains®.
  • However, our CF800 series is widely used for fixed installations thanks to its excellent price-performance ratio.
  • You can even use one cable type for both fixed and moving applications, with a 36-month guarantee.
  • This reduces costs for purchasing, stock management, and inspections.
More information about our UL certifications
More about our hybrid cables
surplus flexible cable stock

50% off chainflex cables

Cable Carrier

Energy chains

triflex r robot

Robot cable management

chainflex - 4 year guarantee

chainflex knowledge base

Contact us

Contact details

Opening hours