Change Language :
Product in your box: Pack box: Measuring system cable | Food box: Pneumatic hose CFAIR
chainflex cables for moving applications are designed for tight bend radii and a long service life. Thanks to billions of annual test cycles in our in-house test laboratory, we can now offer a 4-year service life guarantee for our cable technology. Whether for our control cables, servo cables, motor cables, robot cables, bus cables, data cables, encoder cables or fibre optic cables. We also offer all our cables as readycable systems, i.e. harnessed and ready to use with connectors.
Product in your box: Pack box: Energy chain E2.1 | Food box: Energy chain TH3.25
Energy chains enable durable cable guidance in moving applications. The packaging and food industries not only require robust energy chains, but also often compact systems for tight installation spaces or easy-to-clean systems for hygiene-sensitive applications.
Product in your box: Pack box: Liner B160 | Food box: Liner A160
tribotape liners made of tribologically optimised material enable low coefficients of friction and increased wear resistance on conveyor belts such as chutes in packaging technology.
Product in your box: Pack-Box: Sliding film 4JUM | Food-Box: Sliding film A160
Adjusting formats in packaging systems without lubrication or maintenance? Thanks to the lubrication-free iglidur sliding foils, drylin linear plain bearings are maintenance-free and durable. Without external lubrication, the bearings are particularly suitable for hygiene-sensitive environments, such as close to the product in the food industry.
Product in your box: Metal plate with coating powder IC-05
We use the term iglidur coating to describe the process of powder coating electrically conductive components with a tribologically optimised polymer powder. The applied powder mixture forms an even surface on the component and can subsequently - depending on the powder used - give it various specifications such as increased wear resistance or stability at higher temperatures.
Product in your box: Pack-Box: Rod end KCRM-10 | Food-Box: Rod end EBRM-10-FC
igubalspherical plain bearings, i.e. flange bearings, rod ends, pedestal bearings, coupling rods, double spherical plain bearings and bearing inserts enable lubrication-free and maintenance-free operation in a wide range of applications in the packaging industry. The self-lubricating bearing inserts do not require external lubrication and are therefore particularly resistant to dirt and dust. FDA-compliant inserts with detectable blue material and corrosion resistance also make igubal bearings interesting for hygiene-sensitive and cleaning-intensive applications.
Product in your box: Pack box: Plain bearing J260 | Food box: Plain bearing A181
With a broad portfolio of lubrication-free and maintenance-free iglidur plain bearings, we always offer the right solution for applications in packaging, food and beverage machinery. The self-lubricating iglidur material requires no external lubricants and saves maintenance costs during operation. There are also material solutions for direct food contact, the use of chemicals or for extreme temperatures. We also offer PTFE-free and PFAS-tested plain bearings.
Product in your box: Pack-Box: Knife edge roller P210 | Food-Box: Knife edge roller A350
iglidur knife edge rollers work with low wear and high dynamics in the conveyor technology of packaging machines. Particularly tight deflection radii are often desired when conveying bottle packs or baked goods, for example. With individual dimensions or catalogue dimensions, you will always find the right knife edge roller for your application.
Product in your box: Special plain bearings made from the laser sintering material i6-BLUE
3D printing filament and laser sintering powder made from the iglidur material are characterised by their wear resistance, lubrication-free and maintenance-free properties. The low coefficients of friction makes 3D printing components made from iglidur particularly interesting for moving and stressed applications. If you don't want to print yourself, you can also take advantage of our 3D printing service. Customised components are ready to ship from 24 hours of ordering.