iglidur® A180 - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
Wear resistance at +90°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Wear resistance at +150°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Sliding properties- 🟧 🟧 🟧 ⬜️ ⬜️ +Coefficient of friction, dynamic, against steel: µ 0.05 - 0.23
Wear resistance under water- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Media resistance- 🟧 🟧 🟧 🟧 ⬜️ +
Resistant to edge pressures- 🟧 🟧 🟧 🟧 ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 🟧 🟧 ⬜️ +
Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

When do I use this material?

  • When my bearings come into direct contact with food
  • When FDA conformity is required
  • When quiet operation is important
  • When low moisture absorption is required

When do I use a different material?

Material data table

General properties Unit iglidur® A180 Testing method
Densityg/cm³ 1.46
Colour white
Max. moisture absorption at +23°C/50% room humidity % weight 0.2DIN 53495
Max. moisture absorption % weight 1.3
Coefficient of sliding friction, dynamic against steel µ0.05 - 0.23
pv value, max. (dry) MPa x m/s 0.31
Mechanical properties
Flexural modulus MPa 2,300DIN 53457
Flexural strength at 20°C MPa 88DIN 53452
Compressive strength MPa 78
Maximum recommended surface pressure (20°C) MPa 28
Shore D hardness 76 DIN 53505
Physical and thermal properties
Max. long-term application temperature °C +90
Max. short-term application temperature °C +110
min. application temperature °C -50
Thermal conductivity [W/m x K] 0.25 ASTM C 177
Coefficient of thermal expansion (at 23°C) [K-1 x 10-5 11 DIN 53752
Electrical properties
Specific transitional resistance Ωcm > 1012DIN IEC 93
Surface resistance Ω> 1011DIN 53482

Temperatures

iglidur A180 Application temperature
Minimum -50°C
Max. long-term +90°C
Maximum, short-term +110°C
In addition secure axially from +60°C

Permissible surface speeds

Maximum surface speeds [m/s]Rotating Oscillating linear
permanent 0.80.6 3.5
Short-term 1.2 1.05.0

Permissible pv values

Chart with logarithmic X and Y axes and a green curve that stays flat, then declines.
Chart with logarithmic X and Y axes and a green curve that stays flat, then declines.

Mechanical specifications

Graph with a descending green line on a coordinate grid.
Line graph for iglidur A180 at +23 °C and +60 °C; the +60 °C line rises much more steeply.

Friction and wear

iglidur A180 dry Greases Oil Water
Coefficient of friction µ 0.05 - 0.23 0.09 0.04 0.04
Graph with a green curve: Y rises from 0.15 to about 0.21, then stays nearly constant.
Chart with a descending green curve in an X-Y coordinate system.

Shaft materials

Bar chart with values for A to F and X and Y axes.
Line graph with two curves A and B on X and Y; B rises faster and stays higher.

Chemical resistance

Medium Resistance
Alcohols+
Hydrocarbons+
Greases, oils without additives +
Fuels +
Diluted acids 0 to -
Strong acids -
Diluted alkalines +
Strong alkalines + up to 0

Moisture absorption

Chart with a rising green curve on a grid.
Maximum moisture absorption
at +23°C/50% r. humidity 0.2% weight
Max. moisture absorption 1.3% weight

Electrical properties

Electrical properties
Specific transitional resistance > 1012 Ωcm
Surface resistance > 1011 Ω

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur A180 F10 [mm]Housing H7 [mm]
up to 30 - 0.025 +0.014 +0.054 0 +0.010
> 3 up to 6 0 - 0.030 +0.020 +0.068 0 +0.012
> 6 up to 10 0 - 0.036 +0.025 +0.083 0 +0.015
> 10 up to 18 0 - 0.043 +0.032 +0.102 0 +0.018
> 18 up to 30 0 - 0.052 +0.040 +0.124 0 +0.021
> 30 up to 50 0 - 0.062 +0.050 +0.150 0 +0.025
>50 to 80 0 - 0.074 +0.060 +0.180 0 +0.030
>80 to 1200 - 0.087 +0.072 +0.2120 +0.035
> 120 up to 1800 - 0.100 +0.085 +0.2450 +0.040

Thermal conductivity

Coefficient of thermal expansion

UV resistance

Compressive strength

Vacuum

Radioactive radiation

Free sample box

iglidur sample box with bearing samples and a comparison card.

Typical application areas

Nozzles apply topping to pastries.

Food industry

Bottles on a conveyor belt in a beverage bottling plant.

Beverage technology

Medical applications with igus components for imaging, robotics and lab automation.

Medical technology

Contact us

Contact details

Opening hours