Plain bearing wiki

What does the pv value mean?

PV value

In these equations:

  • K1. K2 = Constant for heat dissipation (K1 = 0.5, K2 = 0.042)
  • Øs = Bearing wall thickness, mm
  • b1 = Bearing length [mm] [mm]
  • μ = Coefficient of friction
  • λs = Thermal conductivity of the shaft
  • λk = Thermal conductivity of the bearing
  • ΔT = (Ta - Tu)
  • Tu = Ambient temperature
  • Ta = Max. Application temperature
Formula for calculating p × v with K1, K2, μ, s, xk, xs, b1 and t as variables.

Correction Factor

  • Dry operation = correction factor 1
  • During installation = correction factor 1.3
  • Continuous, grease = correction factor 2
  • Continuous, water = correction factor 4
  • Continuous, oil = correction factor 5
Correction factor for the pv value in intermittent operation, shown as falling curves by load.

How to calculate surface pressure

What is surface pressure?

General bearing frequently asked questions

Largest test laboratory in the industry

Ball bearing test lab with a person at a testing machine.

Results from the igus test laboratory

Press fit with Tectyl coating between metal components.

Contact us

Contact details

Opening hours