iglidur® T220 - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Wear resistance at +90°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Wear resistance at +150°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Slide property- 🟧 🟧 ⬜️ ⬜️ ⬜️ +Coefficient of friction, dynamic, against steel: µ 0.20 - 0.32
Wear resistance under water- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +
Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 🟧 ⬜️ ⬜️ +
Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

When do I use this material?

  • If my plain bearings should be free of ingredients that are undesirable or prohibited in the tobacco industry
  • If FDA conformity is required

When do I use a different material?

  • When high surface pressures occur -> iglidur Z
  • When a cost-effective all-round plain bearing is required -> iglidur G, iglidur M250
  • When maximum wear resistance with low pressure loads is required -> iglidur J

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-40°C+100°C+160°C+50°C

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillatinglinear
Long-term0.40.31.0
Short-term1.00.72.0

Permissible pv values

Logarithmic graph with a descending green curve and X and Y axes.
Logarithmic graph with a descending green curve and X and Y axes.

Mechanical specifications

Line graph with a gentle decline from about 40 to 15.
Chart with two lines: at 60 °C the value rises sharply to 12.8, while at 23 °C it rises slightly to 2.1.

Friction and wear

iglidur T220dryGreasesOilWater
Coefficient of friction μ 0.20 - 0.320.090.040.04
Chart with a green curve that rises slightly above the X-axis and then stays nearly constant.
Graph with a green curve: the Y value drops sharply at first, then stays nearly constant around 0.1.

Shaft materials

Bar chart with categories A to G; D is the highest value and A the lowest.
Graph with two curves A and B on X and Y axes; B rises earlier and more steeply than A.

Chemical resistance

MediumResistance
Alcohols+
Greases, oils without additives+
Hydrocarbons-
Fuels+
Strong alkalines-
Strong acids-
Diluted alkalines-
Diluted acids0

Moisture absorption

Line graph with an upward green line on the X and Y axes.

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]iglidur Q290 plain bearing E10 [mm]Shaft h9 [mm]
up to 3+0.000 +0.010+0.014 +0.054-0.025 +0.000
> 3 up to 6+0.000 +0.012+0.020 +0.068-0.030 +0.000
> 6 up to 10+0.000 +0.015+0.025 +0.083-0.036 +0.000
> 10 up to 18+0.000 +0.018+0.032 +0.102-0.043 +0.000
> 18 up to 30+0.000 +0.021+0.040 +0.124-0.052 +0.000
> 30 up to 50+0.000 +0.025+0.050 +0.150 -0.062 +0.000
>50 to 80+0.000 +0.030+0.060 +0.180-0.074 +0.000
>80 to 120+0.000 +0.035+0.072 +0.212-0.087 +0.000
> 120 up to 180+0.000 +0.040+0.085 +0.245-0.100 +0.000

Thermal conductivity

Coefficient of thermal expansion

Compressive strength

Vacuum

Radioactive radiation

Free sample box

iglidur sample box with bearing samples and a comparison card.

Contact us

Contact details

Opening hours