Change Language :
iglidur V400 plain bearings are not suitable for high pressures or static high loads. However they are characterised by a high wear resistance all the way up to the maximum recommended surface pressure.
| Descriptive technical specifications | ||
|---|---|---|
| Wear resistance at +23°C | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Wear resistance at +90°C | - 🟧 🟧 🟧 🟧 ⬜️ + | |
| Wear resistance at +150°C | - 🟧 🟧 🟧 🟧 🟧 + | |
| Slide property | - 🟧 🟧 🟧 ⬜️ ⬜️ + | Coefficient of friction, dynamic, against steel: µ 0.15 - 0.20 |
| Wear resistance under water | - 🟧 🟧 🟧 🟧 ⬜️ + | |
| Media resistance | - 🟧 🟧 🟧 🟧 🟧 + | |
| Resistant to edge pressures | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Resistant to shock and impact loads | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Dirt resistance | - 🟧 🟧 ⬜️ ⬜️ ⬜️ + |
The maximum long-term permissible application temperature is +200°C. At temperatures above +100°C, additional protection is required. In this case, however, the wear resistance of the bearing is very good and occupies a leading position among all iglidur materials. The compressive strength of iglidur V400 plain bearings decreases with increasing temperatures.
Temperatures, coefficient of thermal expansion
| min. application temperature | Upper application temperature, long-term | Upper application temperature, short-term | In addition secure axially from |
|---|---|---|---|
| -50°C | +200°C | +240°C | +100°C |
iglidur V400 also permits high surface speeds due to its high temperature resistance. The very favourable coefficients of friction of the bearing allows maximum surface speeds of up to 1.3m/s. The permissible linear speeds are even higher and can reach 3m/s in the short term.
Surface speeds of various iglidur materials
| Maximum surface speed [m/s] | Rotating | Oscillating | linear |
|---|---|---|---|
| Long-term | 0.9 | 0.6 | 2.0 |
| Short-term | 1.3 | 0.9 | 3.0 |

Diagram 01: Permitted pv values for iglidur V400 plain bearings with 1mm wall thickness in dry operation against a steel shaft, at +20°C, installed in a steel housing
X = surface speed [m/s]
Y = pressure [MPa]
The maximum recommended surface pressure is a mechanical material parameter. Conclusions about the tribology cannot be drawn from this. The compressive strength of iglidur V400 plain bearings decreases with increasing temperatures. Diagram 02 illustrates this relationship. In addition, the limit of the permissible load at +100°C is still very high at 20MPa. The high flexibility is also shown in diagram 03.
The coefficient of friction depends on the load on the bearing (diagrams 04 and 05). In addition, the coefficients of friction of iglidur V400 is very uniform. No other iglidur plain bearing material shows a smaller variation in the coefficient of friction in laboratory tests, even if the shaft material is changed.
Coefficients of friction against steel (Ra = 1μm, 50 HRC):
| iglidur V400 | dry | Greases | Oil | Water |
|---|---|---|---|---|
| Coefficient of friction μ | 0.15 - 0.20 | 0.09 | 0.04 | 0.04 |
The influence of the shaft material on wear resistance is greater than that of friction. Considerable differences can occur here even at low loads (0.75MPa), as diagram 06 shows. In terms of wear, iglidur V400 plain bearings perform better in rotating applications than in pivoting movements (diagram 07).
iglidur V400 plain bearings have good chemical resistance. They are resistant to cleaning agents, greases, oils, alcohol, solvents, diluted alkalis and diluted acids.
All data at room temperature [+20 °C], + resistant 0 conditionally resistant - non-resistant
| Chemicals | Resistance |
|---|---|
| Alcohols | + |
| Greases, oils without additives | + |
| Hydrocarbons | + |
| Fuels | + |
| Strong alkalines | - |
| Strong acids | + |
| Diluted alkalines | + |
| Diluted acids | + |
iglidur V400 plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed for press-fit into a housing machined to a H7 tolerance. After installation in a housing with nominal dimensions, the inner diameter of the bearings with E10 tolerance adjusts automatically. For certain dimensions, the tolerance deviates from this depending on the wall thickness (see product range).
Important tolerances according to ISO 3547-1 after press-fit:
| Average d1 [mm] | Housing H7 [mm] | iglidur V400 plain bearing F10 [mm] | Shaft h9 [mm] |
|---|---|---|---|
| up to 3 | +0.000 +0.010 | +0.006 +0.046 | -0.025 +0.000 |
| > 3 up to 6 | +0.000 +0.012 | +0.010 +0.058 | -0.030 +0.000 |
| > 6 up to 10 | +0.000 +0.015 | +0.013 +0.071 | -0.036 +0.000 |
| > 10 up to 18 | +0.000 +0.018 | +0.016 +0.086 | -0.043 +0.000 |
| > 18 up to 30 | +0.000 +0.021 | +0.020 +0.104 | -0.052 +0.000 |
| > 30 up to 50 | +0.000 +0.025 | +0.025 +0.125 | -0.062 +0.000 |
| >50 to 80 | +0.000 +0.030 | +0.030 +0.150 | -0.074 +0.000 |
| >80 to 120 | +0.000 +0.035 | +0.036 +0.176 | -0.087 +0.000 |
| > 120 up to 180 | +0.000 +0.040 | +0.043 +0.203 | +0.000 +0.100 |


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h