Plain bearings in heavy-duty applications

Overview of the test results

In comparison: lubricated metal bearings and self-lubricating igutex® plain bearings
Test rig with metal mechanism and pressure gauge for a load or function test.

Steel bearing 16MnCr5, hardened

  • Lubricated every 4 hours (unloaded condition)
  • Breakage after approx. 10,000 cycles
  • Massive shaft wear
Shaft and steel bearing in test.

Bronze bearing

  • Lubricated every 4 hours (unloaded condition)
  • Breakage after approx. 10,000 cycles
  • Massive bearing wear
Shaft and bronze bearing in test.

Metal-polymer bearing

  • Lubricated every 4 hours (unloaded condition)
  • 50,000 cycles achieved
  • Massive bearing and shaft wear
Shaft and metal-polymer bearing in test.

igus igutex TX1 plain bearing

  • Tested in dry operation
  • 50,000 cycles achieved
  • Low wear
  • Best result in the test
Shaft and igutex TX1 fibre composite bearing in test.

iglidur® and igutex® plain bearings in the wear test with different loads

Diagram of plain bearing wear at 100 MPa with three compared material groups.

Different lubrication methods: Advantages and requirements

Lubrication-free

Requirements

  • Corrosion-protected shaft/receptacle required
  • Depending on the operating conditions, a seal may be useful to protect the system from massive ingress of dirt.

igus advantages

  • Longer service life
  • No failure due to insufficient lubrication
  • Lower shaft quality requirements
  • Lower price
  • No maintenance required
  • No lubrication system required (lubrication holes, grooves, cable, grease gun, centralised lubrication)
  • No grease discharge into the environment

Initial lubrication

Requirements

  • Effort for one-off lubrication of shaft and mount during assembly
  • A seal is useful to ensure that the grease applied once remains in the system for the duration of operation

igus advantages

  • Longer service life
  • No failure due to insufficient lubrication
  • Lower shaft quality requirements
  • Lower price
  • No maintenance effort
  • (Almost) no grease discharge into the environment

Regular lubrication

Requirements

  • Effort for lubrication
  • Complete lubrication system (lubrication holes, grooves, cable, grease gun, centralised lubrication)
  • Regular maintenance schedule (provision of lubricant, personnel)

igus advantages

  • Longer service life
  • No failure due to insufficient lubrication
  • Lower shaft quality requirements
  • Lower price
  • Reduced maintenance costs possible due to extended intervals

Our materials for lubrication-free heavy-duty applications

Composite plain bearing sleeve.

igutex® TX1- The robust all-rounder

  • Temperature [°C] +120
  • surface pressure [MPa] 200
  • coefficient of friction [µ] 0,37
  • wear [µm/km] 7
igutex TX2 fibre composite bearings

igutex® TX2 -The specialist for hard shafts

  • Temperature [°C] +130
  • surface pressure [MPa] 180
  • coefficient of friction [µ] 0,31
  • wear [µm/km] 7
igus TX3 plain bearing made of igutex material.

igutex® TX3 -The endurance runner for the highest loads

  • Temperature [°C] +130
  • surface pressure [MPa] 180
  • coefficient of friction [µ] 0,28
  • wear [µm/km] 2
iglidur q3e plain bearing ring.

iglidur® Q3E- 2 component high load bearing

  • Temperature [°C] +100
  • surface pressure [MPa] 135
  • coefficient of friction [µ] 0,56
  • wear [µm/km] 2,1

Whitepapers and fact sheets

Brochure on lubrication-free bearing points with an igus cover and open pages about bearing materials.

lubrication-free bearing points in construction machinery

  • Important functions of lubrication in plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: lubrication-free iglidur® plain bearings vs. lubricated metallic bearings
  • Functionality of self-lubricating plain bearings
  • What to consider when switching to dry-running plain bearings
iglidur Heavy Duty brochure with cover and open inner pages about industrial solutions.

Heavy Duty brochure

  • Material overview of heavy-duty plain bearings
  • How iglidur® and igutex® materials work
  • lubrication - a challenge for the industry
  • Sustainable product development
  • Application examples from practice
igus factsheet on gas nitrocarburizing with corrosion protection tests and comparison results.

Factsheet - Gas nitrocarburising

Factsheet on corrosion protection wax with test results for wear and force.

Factsheet - avoid reduced interference fit

Factsheet on axial locking for cylindrical plain bearings, with four illustrated variants.

Factsheet - locating spigot for sleeve bearing

igus factsheet on the sealing concept with felt, with a diagram and notes on use and design.
Download the factsheet
igutex mounting factsheet for plain bearings with press-fit, freezing, and heating instructions.
Download the factsheet

References

Kässbohrer Geländefahrzeug AG

Tracked vehicle with a work arm lifts a platform in the snow in front of a forest.

Demarko

Vehicle wheel with a dusty tyre sidewall on a utility vehicle.

Ship & Yacht Engineering Ltd.

A-frame crane lifts heavy ship parts in the harbour.

Thaler GmbH & Co. KG

Thaler loader with front attachment on the yard.

Contact us

Contact details

Opening hours