Servo Power Cables for Moving Applications

Designed for dynamic applications, tested for durability & longevity

Benefits:

price check servo cable

Browse chainflex® servo cables

PVC servo cables

PVC Servo/Power Cables - CF220.UL.H
  • For medium duty applications
  • Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free and flame retardant

PUR servo cables

PUR Servo/Power Cables - CF27.D
  • For extremely heavy duty applications
  • Oil-resistant to DIN EN 50363-10-2
  • Halogen, silicon, PVC-free and flame retardant

TPE servo cables

PVC Servo/Power Cables - CF220.UL.H
  • For heaviest duty applications
  • Oil-resistant according to DIN EN 50363-4-1
  • Halogen, silicon, PVC-free and flame retardant

iguPUR servo cables

iguPUR Servo/Power Cables - CF897
  • For flexing applications
  • Oil-resistant according to DIN EN 50363-10-2
  • Silicon-free and flame retardant

Dual Shielding for Reliable Servo Cable Performance

  • Overall Shielding: Protects against external electromagnetic interference (EMI), ensuring stable EMC performance and preventing disruption to nearby machine components.
  • Individual Pair Shielding: Specifically shields brake and temperature sensor pairs, preventing internal interference from power cores that could affect the frequency converter’s control signals.

Applications with chainflex® cables

chainflex in steelworks application

Cable in the forklift - a special challenge

chainflex in steelworks application

Crane cable carrier in demanding environments

cables in food processing application

Cable management for high-bay warehouse operation

Crash simulation robots use cable carriers

Crash simulation robots using cable carriers

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable carriers and cables for touch-free car wash systems

chainflex in victory plaza

Large screen LED installation

chainflex in espool stage application

Automated mic reel with no signal loss

Cable Carriers with a Longer lifetime

Belt-driven units for automatic gates

chainflex in nuclear plant decommissioning

Nuclear Power Plant Decommissioning

chainflex in Composting Plant

Control Cables in Composting Plant

chainflex in amusement park ride

Pre-assembled energy supply for amusement park ride

chainflex in machining center

Reliable cables solution in machining centres

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

chainflex in roller door application

High-speed roller door


Frequently asked questions regarding servo cables

surplus flexible cable stock

50% off chainflex cables

Cable Carrier

Energy chains

readychain

readychain®

chainflex - 4 year guarantee

chainflex knowledge base

Contact us

Contact details

Opening hours