Change Language :
Energy chain systems instead of festooning, motorised cable reels and busbar systems

Pull/push force detection (EC.P) for energy chain
Suitable for every crane type and every energy chain: The EC.P sensor system continuously measures the forces generated on the e-chain® and thus prevents unscheduled failures. Before surprises occur, a recommendation is made to switch off the system if the forces are too high.

Intelligent breakage detection (EC.B) for energy chains
The installation of sensors for early breakage detection is suitable for energy chains that carry high loads in continuous operation. If a chain link breaks, this is recognised immediately and an alarm is triggered. Consequential damage or even a complete system failure can be avoided.

Cable tension monitoring (CF.P) with the help of the cable
With CF.P sensors on your energy chain, the strain on the cable can be monitored in real time. The system is attached to the strain relief for this purpose. If a critical target value is exceeded, an alarm or system shutdown can be triggered if required.
This could also be of interest to you
Indoor cranes

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h