Change Language :
The packaging of fruit and vegetables - as everywhere in food technology - is subject to the highest hygiene standards, which are reflected in the choice of individual machine components. When deciding on the liner bearings or spindle drives to be used for the numerous format adjustments in the packaging units, attention is therefore paid to complete freedom from lubricants as well as corrosion-resistant and chemically resistant components for regular cleaning. Other requirements include complete freedom from maintenance, a long service life and low noise levels during operation.
In packaging machines - whether for film or cardboard packaging - hygienic and maintenance-free format adjustments are required at various points. Based on a packaging machine for fruit, the stations and the motions plastic used are shown:

This machine packs lettuce, cabbage or broccoli in film. Vulnerable metal bearings have been replaced by durable drylin® linear bearings.
Go to user report
This suction insert inserting machine fixes non-woven inserts. Durable drylin® linear tables are used for the format adjustments.
Go to user report
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h