Electric Motors

Types of electric motors we offer

Motor TypeFeaturesApplications
Stepper motorLow to medium speed performance, High-holding torque, open loop control. Positioning, automation
DC motorLow speed operation with very simple controlDrives, automation
Lead screw motorConverts a rotational movement into a linear movementLifting, positioning
EC/ BLDC motorEfficient, high-speed, continuous rotation Positioning, dynamic automation

Why choose igus® motors?

Delivery 24 hours

Shipping from 24hrs and consistently maintained stock

100% tested icon

All electric motors are 100% tested

Service life icon

Long product life

No minimum order quantity icon

No minimum order quantity

electric motor stepper motor

Stepper motors

  • Powerful in five sizes
  • Motors with metric connector or stranded wires
  • With encoder and brake for extra safety
electric motor  stepper motor

Lead screw stepper motors

  • 3 installation sizes from 0.1 to 2Nm
  • Seven lead screw types with pitches 0.8-50mm
  • Matching lead screw nuts available
electric motor EC DC motor

EC/BLDC motors

  • With Hall and encoder
  • Installation sizes NEMA: 17, 23 and 34
  • Virtually wear-free
DC motor

DC motors

  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speed up to 440rpm
  • Increased anti-rotation feature due to machined flat motor shaft (D-cut)
Stepper motor with IP68 protection

Stepper motor with IP68 protection

  • Installation size: NEMA23/flange 56mm
  • Protection class motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box
MOT-DC-42-J-H-B_2

DC motor with worm gear

  • With spline
  • Space-saving and compact design
  • Torque from 0.75Nm up to 2.00Nm
  • Speed up to 350rpm
  • Quiet operation
  • Rotary position encoder included
motor gear box

Motor gearboxes

  • igus® motors with flange size NEMA17, 23, 24 and 34.
  • Available gear ratios: 3, 5, 10, 15, 20, 40.
  • High motor torque for heavy loads.
  • Higher torque at lower speeds
Motor accessories

Accessories

  • From proximity switches to brake resistors, motor flanges to holders for control units, we have a wide range of accessories to help make your motor work even more for you.

How do I choose the best electric motor for my application?

What movement do you need?

What speed do you need?

How are you controlling your motor?

What is the operating environment?

What accuracy is required?

How much torque is needed?

motor online tool

Configurators to find the right electric motor for your application


Application examples with igus motors

XXL X-ray scanner

Motors application example XXL scanner

Motorised mirror ceiling consisting of 120 mirrors

Twaxis mirror ceiling

Smooth movement in the sensor test bench

Smooth movement in the sensor test rig

More electric motor application examples

AWB

Frequently asked questions about electric motors

  • EC/BLDC motors
  • DC (direct current) motors
  • Stepper motors

Compatible products for our electric motors

Motor controller

Motor controller

Matching cables

Power supply

Power supplies

Contact us

Contact details

Opening hours