Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
New lead screw sizes

Product range expansion of dryspin® motor lead screws with machined ends

With a fixed length of 310mm

Higher efficiencies and longer service life than conventional lead screws thanks to the unique dryspin® high helix technology. In the standard range for motor lead screws, you receive ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25 and TR08x1.5 to TR12x6P3. Accordingly, our dryspin® motor lead screws with machined ends for drylin® E motors are available in 24 dimensions and with the following specifications:
Outer diameter: 5-12mm
► Pitch: 1.5-50mm
► Fixed length: 310mm 
► Material: stainless steel AISI 304
► Thread direction: right-hand thread
 
Discover in the online shop
Thread size

Tech up

  • Extension of the dimensional range for motor lead screws with a fixed length ​of 310mm (blanks possible)
  • Ready-to-connect drylin® E lead screw motors ​
Thread size

Cost down

  • No additional configuration necessary
  • Lead screw machining without prior CAD knowledge
  • Free online tools with service life calculation
    and live price display (lead screw motor expert)
  • 100% lubrication-free and maintenance-free
  • Quick delivery as warehouse stock
Thread size

Proof

  • Fast assembly due to the omission of a coupling and prefabricated stock goods
Thread size

Sustainability

  • Lubrication-free operation
  • Easy to clean
  • Required length without waste
  • Long-lasting use due to patented asymmetry
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Find out more at: igus.eu/sustainability

The new dimensions of the dryspin® motor lead screws with machined end at a glance



Further important information:


Higher efficiency, longer service life

This is what dryspin® technology can do

The dryspin high helix thread technology was developed by igus in 2013 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, it efficiently converts the force introduced into a translational movement. With specifications and geometries matched to the plastic nut and spindles, dryspin provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher proportion (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
Find out more here

Try out dryspin® technology for yourself

With the help of the free lead screw sample

Holding a real sample in your hands is an important part of understanding your component. We will be happy to send you a sample of our dryspin lead screw drives for this purpose. We have summarised all the specifications and advantages of dryspin lead screw technology in the sample for you. See for yourself and if you have any questions, our experts will be very happy to help.
Request free lead screw sample here


Send a contact request:

Contact request
To the request form



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG