Flexible Cables for Moving Applications

50% off surplus cable stock

surplus flexible cable stock

Browse chainflex® flexible cables

Control cables

flexible cable control cables

Bus cables

bus flexible cable

Motor cables

motor flexible cable

Data cables

data flexible cable

Encoder cables

encoder flexible cable

Servo cables

servo flexible cable

Fibre optic cables

fibre optic flexible cable

Robot cables

robot flexible cable

Special cables

special flexible cable

Flexible cable application examples

igus cables in pick and place machine

Pick and place machine

electrical cables in arge machining centres

Large machining centres

chainflex cables for the automation technology

Mechanical engineering

Energy chains from igus in stainless steel housing

Ship unloader

Applications with chainflex cables for motion

More applications

Frequently asked questions about flexible cables

  • Optimised conductor design – stranded conductors are laid with a short pitch length to reduce internal stress and extend service life in motion.
  • Specific core design- Depending on the core configuration, the cores are either layered, bundled or placed in twisted pairs around a centre element, ensuring stability and preventing corkscrewing or untwisting in an e-chain.
  • High quality insulation and jacket materials – We only use tested, high performance insulation materials with different property variations, PVC, PUR, TPE and iguPUR are used, tailored to the environment. Things like oil-resistant, cold flexing, UV and temperature resistance.
  • Pressure extruded inner and outer jackets – Unlike standard cables where the outer jacket is often loosely applied, our pressure extruded jackets bond tightly to the core bundle, preventing abrasion and increasing cable strength.
  • Testing, testing, testing – Every chainflex® cable undergoes rigorous electrical, mechanical and quality checks before leaving production.

Contact us

Contact details

Opening hours