End-to-End Support For Your Energy Supply Systems

Delivering components, support services, and complete turnkey solutions to your requirements

At igus® UK, we offer:
  • Free consultations and concept development
  • On‑site measurement and condition assessment
  • Tailored project planning and fixed-price proposals
  • Engineering design and system documentation
  • Pre‑assembled system delivery
  • Full installation and commissioning by igus specialists
  • Inspection, upgrades, and long-term maintenance
  • Guaranteed reliability and service support throughout the system’s life

Project planning, measurement, delivery, installation and maintenance

From the first sketch to installation and on-site commissioning

Worker installing cable chains on industrial equipment.

Conversion project or new development - comprehensive technical support from start to finish

A person works at a system with a metal railing in an industrial setting.

Project planning & quotation - transparent process, fixed pricing

Two engineers review documents beside a machine in the production area.

Project execution - precision assembly & full documentation

Large metal drum in production; two employees check documents beside it.

Delivery and assembly

Assembly of a worker in protective gear at an industrial installation.

Components offered individually and within turnkey solutions

Chainflex cables with different coloured outer jackets and exposed multi-core ends.

chainflex® flexible cables

Assorted igus harness cables with different connectors and cable ends.

readycable® cable assemblies

  • One‑source assembly simplifies procurement
  • Reduces installation time & wiring errors
  • 1,350+ cable options across multiple price levels
  • UL‑verified, service life guarantee up to 4 years
Four electrical connector plugs on a light grey background.

Connectors

  • 100% tested, with warranty
  • Tools for easy crimping & assembly
  • Optionally supplied fully harnessed
  • Order from 1 piece to full production volume
Grey igus e-chain cable carrier shown in a curved chain section on a light background.

e-chain® energy chains

Heavy-duty energy chain with an embedded wireless sensor icon at the lower left.

Heavy duty energy chains

  • Wear‑resistant, maintenance‑free plastic construction for long service life
  • Optimised design for low friction and quiet running
  • Modular and configurable
TRIFLEX energy chain curved into a loop on a grey background.

triflex® robot cable management

  • Built‑in torsion stop reduces cable stress
  • Smooth, cable‑friendly interior
  • Replace or add links individually
  • Available in 9 sizes for all major robot types
igus readychain cable carrier with bundled cables on a grey background.

readychain® ready-to-install system

  • Up to 95% reduction in harnessing time
  • Fewer suppliers, fewer orders, lower costs
  • Optional smart maintenance
  • On‑site installation and support available
igus e-chain cable carrier guiding coloured cables through a curved track.

Smart maintenance

  • Maximises product life & operational safety
  • Calculates optimal maintenance intervals
  • Automatic warnings or system shutdown to protect equipment
Guide trough

Guide trough

  • Low-wear guidance for long distances
  • Ideal for centre-fed gliding applications
  • High‑durability plastic glide bars
  • Built for harsh industrial use
U-shaped cable protection tube between two vertical guides.

e-loop® - For oil & gas

  • Withstands extreme loads and 3D motion
  • Pull forces transferred through internal rope system
  • Cables remain completely strain‑relieved
Grey cable drum with blue cable chain on a stand.

e-spool® - For stage & theatre

  • One drum handles different media & diameters
  • No tensile load on cables
  • Works in horizontal, vertical & diagonal motion
  • Compact with automatic cable length adjustment
TwisterChain cable carrier curved into a circular loop on a light grey background.

twisterchain®

  • High stability with low weight
  • Rotational speeds up to 1 m/s
  • Available for 360° movement (400° on request)
  • Cable‑friendly, easy‑open crossbars

Customer success stories and applications using our solutions

igus supplies and installs new energy chain system for Fort Augustus swing bridge

Swing bridge over water with a crawler chain graphic overlay.

25 years of loyal service to London's Royal Opera House

Collage of the Royal Ballet and Opera stage with zig-zag e-chain systems and upper machinery in London.

Bread packaging machine: avoid cable breaks with chainflex and smart plastics

Package module connector blocks with colour-coded cables in an industrial machine.

80% less working time thanks to readychain

Cable carrier with cables in a machine.

Flexible and torsionally rigid energy and signal cable technology in harvesting technology

Zema harvest machine for lettuce and vegetables drives across the field with an open design.

Pre-assembled cable guides for continuous use in storage and retrieval units

igus system in an industrial facility with yellow SCHÄFER components and metal structure.

Heat and dust: reay-to-install cable carrier system for indoor crane under adverse conditions

Energy chain system in an industrial facility guides cables and hoses along a track.

Cable guidance for pick & place robots: safely guided despite a rotating axis

Robot cable carrier guiding cables on an automated machine arm.

Multidimensional triflex® energy chain allows complex movements of assembly robots

Assembly robots in the automotive industry

Cable guidance for dust and dirt

e-chains guide cables in a machine setup with a robust, curved cable chain.

Automated loading of machining centres with the help of harnessed energy chains

igus readychain cable carrier system on industrial machinery.

Complete smart plastics package on RMG crane

RMG crane in a container terminal with steel beams and trolley.

Safe and reliable energy supply in lifting work platforms with readychain®

Aerial lift with open maintenance cover in an industrial hall.

Austrian automotive parts supplier uses smart plastics

Conveyor system with igus energy chain in a factory hall.

CF.Q condition monitoring can prevent failure of machines with high output

Packaged sliced bread is transported by a system with igus components.

Complete indoor crane automation thanks to i.Sense and i.Cee

Conveyor system with igus cable carriers for cable routing in an industrial hall.

Safe bulk material conveying with sensor-equipped energy chain

Coal conveyor between stockpiles and a conveyor bridge at the power plant.
e-chain system with online configuration screen and 4 years guarantee badge.

readychain® configurator

Worker installing cable chains on industrial equipment.

Engineering services

Cable chains on industrial equipment and on a gantry crane.

Our customers' projects

igus product news 2026 for HMI: several engineering components and the “NEWS 2026” label.

New products

Contact us

Contact details

Opening hours