drylin® R - Technical information

Includes test methods and design tips

Material data table

General propertiesUnitiglidur Jiglidur Xiglidur J200Testing method
Densityg/cm³1.491.441.72
Colouryellowblackdark grey
Max. moisture absorption at +23°C/50% room humidity% weight0.30.10.2DIN 53495
Max. moisture absorption% weight1.30.50.7
Coefficient of sliding friction, dynamic against steelµ0.06-0.180.09-0.270,11 - 0,22
pxv value, max. (dry)MPa x m/s0.341.320.33
Mechanical properties
Flexural modulusMPa2,4008,1002,800DIN 53457
Flexural strength at 20°CMPa7317058DIN 53452
Compressive strengthMPa6010043
Maximum recommended surface pressure (20°C)MPa3515023
Shore D hardness748570DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+90+250+90
Max. short-term application temperature°C+120+315+120
min. application temperature°C-50-100-50
Thermal conductivity[W/m x K]0.250.60.24ASTM C 177
Coefficient of thermal expansion (at 23°C) [K-1 x 10-5]1058DIN 53752
Electrical properties
Specific transitional resistanceΩcm> 1013< 105> 108DIN IEC 93
Surface resistanceΩ> 1012< 103> 108DIN 53482
General propertiesUnitiglidur E7iglidur A180Testing method
Densityg/cm³1.051.46
Colourdark greywhite
Max. moisture absorption at +23°C/50% room humidity% weight0.10.2DIN 53495
Max. moisture absorption% weight0.11.3
Coefficient of sliding friction, dynamic against steelµ 0.05-0.23
pxv value, max. (dry)MPa x m/s 0.31
Mechanical properties
Flexural modulusMPa1,4772,300DIN 53457
Flexural strength at 20°CMPa2288DIN 53452
Compressive strengthMPa78
Maximum recommended surface pressure (20°C)MPa1828
Shore D hardness6176DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+70+90
Max. short-term application temperature°C+90+110
min. application temperature°C-50-50
Thermal conductivity[W/m x K]0.25ASTM C 177
Coefficient of thermal expansion (at 23°C)[K-1 x 10-5] 11DIN 53752
Electrical properties
Specific transitional resistanceΩcm< 1012DIN IEC 93
Surface resistanceΩ> 109< 1011DIN 53482

drylin® R - Comparison of the permissible dynamic load with the same diameter

drylin® R comparison
drylin® R comparison

Why use drylin R bearings?

drylin® R Application image

Dirt, dust, fibres

drylin® R Application image

Split linear bearings

drylin® R Application bi

Test method and design tip for drylin R

igus® test method for determining the tolerance of drylin® linear plain bearings

Order number Test force [N]Øi test housingmin. bearing Øi (plug gauge free)Max. bearing Øi (plug gauge hangs)
JUM-01/02-100.98112,000 mm10,030 mm10,070 mm
JUM-01/02-121.37314,000 mm 12,030 mm12.070 mm
JUM-01/02-161.86418,000 mm16,030 mm16,070 mm
JUM-01/02-202.64923,000 mm20,030 mm20,070 mm
JUM-01/02-253.72928,000 mm25,030 mm25,070 mm
JUM-01/02-304.80734,000 mm30,040 mm30.09 mm
JUM-01/02-407.06344,000 mm40,040 mm40.09 mm
JUM-01/02-509.81055,000 mm50,050 mm50,100 mm
JUI-01-060.9810.4684 inch0.3768 inch0.3776 inch
JUI-01-081.3730.5934 inch0.5016 inch0.5024 inch
JUI-01-101.8640.7184 inch0.6268 inch0.6276 inch
JUI-01-122.6490.8747 inch0.7516 inch0.7524 inch
JUI-01-163.7291.1247 inch1.0016 inch1.0024 inch
JUI-01-204.8071.4058 inch1.2520 inch1.2531 inch
JUI-01-247.0631.6558 inch1.5020 inch1.5031 inch
JUI-01-329.8102.1870 inch2.0024 inch2.0039 inch
RJM-01-080.98116,000 mm8.025 mm8.061 mm
RJM-01-100.98119,000 mm10.025 mm10.061 mm
RJM-01-121.37322,000 mm12.032 mm12.075 mm
RJM-01-161.86426,000 mm16.032 mm16.075 mm
RJM-01-202.64932,000 mm20,040 mm20.092 mm
RJM-01-253.72940,000 mm25,040 mm25.092 mm
RJM-01-304.80747,000 mm30,040 mm30.092 mm
RJM-01-407.06362,000 mm40,050 mm40.112 mm
RJI-01-060.9810.6250 inch0.3762 inch0.3776 inch
RJI-01-081.3730.8750 inch0.5013 inch0.5030 inch
RJI-01-101.8641.1250 inch0.6265 inch0.6282 inch
RJI-01-122.6491,2500 inch0.7516 inch0.7536 inch
RJI-01-163.7291.5625 inch1.0035 inch1.0056 inch
RJI-01-204.8072.0000 inch1.2520 inch1.2544 inch
RJI-01-247.0632.3750 inch1.5020 inch1.5044 inch
RJI-01-329.8103.0000 inch2.0024 inch2.0053 inch
RJ260(U)M-02-121.37319,000 mm12.032 mm12.084 mm
RJ260(U)M-02-161.86424,000 mm16.032 mm16.084 mm
RJ260(U)M-02-202.64928,000 mm20,040 mm20,100 mm
RJ260(U)M-02-253.72935,000 mm25,040 mm25,100 mm
XUMO-01-100.98112,000 mm9.98 mm10.02 mm
XUMO-01-121.37314,000 mm12.02 mm12.06 mm
XUMO-01-161.86418,000 mm16.02 mm16.06 mm
XUMO-01-202.64923,000 mm20.03 mm20.07 mm
XUMO-01-253.72928,000 mm24.97 mm25.01 mm
XUMO-01-304.80734,000 mm29.96 mm30.01 mm
XUMO-01-407.06344,000 mm40.00 mm40.05 mm

Explanation:

Contact us

Contact details

Opening hours