igutex® TX1 - material data

What you will find on this page

The most important specifications at a glance

Descriptive technical specifications
Temperature [°C]+120- 🟧 🟧 ⬜️ ⬜️ ⬜️ + Max. long-term application temperature
Surface pressure [MPa]200- 🟧 🟧 🟧 🟧 🟧 +Max. recommended surface pressure at +20°C
Coefficient of friction [μ]0.1- 🟧 🟧 🟧 🟧 ⬜️ +Best pairing for p = 1MPa, v = 0.3m/s, rotating
Wear [μm/km]7.10- 🟧 🟧 🟧 🟧 ⬜️ +Best pairing for p = 1MPa, v = 0.3m/s, rotating
Price index- 🟧 🟧 🟧 ⬜️ ⬜️ +

When do I use this material?

  • When very high static loads occur permanently
  • For highly loaded pivoting applications
  • When, in addition to very high load capacity, temperature resistance and media resistance are also required

When do I use a different material?

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillating
Long-term0.40.2
Short-term0.90.5

Permissible pv values

Chart with a descending line over a grid of bars.
Chart with a descending line over a grid of bars.

Mechanical specifications

Chart with a descending line from 200 to 95 on the X-axis.
Chart with two rising lines: +60 °C increases more than +23 °C.

Friction and wear

The coefficient of friction decreases as load increases in a line chart.

Shaft materials

Bar chart with categories A to G; B is highest and E is lowest.
Graph with two curves, A and B, over time: A rises sharply, stays higher, then dips slightly; B peaks earlier at a lower level and then declines.

Chemical resistance

MediumResistance
Alcohols0
Greases, oils without additives+
Hydrocarbons+
Fuels+
Strong alkalines-
Strong acids-
Diluted alkalines+
Diluted acids+

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]igutex TX1 plain bearing [mm]Shaft h9 [mm]
20 to 40 +0.000 +0.021 +0.020 +0.150 -0.052 +0.000
>40 to 70 +0.000 +0.025 +0.025 +0.175 -0.062 +0.000
>70 to 80 +0.000 +0.030 +0.050 +0.200 -0.074 +0.000

Electrical specifications

Compressive strength

Radiation resistance

UV resistance

Thermal conductivity

Coefficient of thermal expansion

Vacuum

Free sample box

iglidur sample box for high loads with plain bearing samples in different colours.

Typical application areas

Combine harvester in a grain field.

Agricultural engineering

Tipper truck with marked bearing points and iglidur Q2E for heavy machinery.

Construction machinery

Three TX bearings in front of a port with cranes and a blue STS crane.

Crane industry

Contact us

Contact details

Opening hours