igusigus-icon-cart(0)

iglidur® J2, sleeve bearing, mm

Environmentally friendly, versatile and cost-effective
iglidur® J2, sleeve bearing, mm
igus-icon-lupe
iglidur® J2, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® J2, sleeve bearing, mm
iglidur® J2, sleeve bearing, mm drawing
  • Part number: J2SM-0608-06
  • Material: iglidur® J2
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Low moisture absorption
  • High media resistance
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® J2 | Environmentally friendly, versatile and cost-effective
iglidur® J2 has a good universal media resistance comparable to iglidur® J and similar materials. The mechanical specifications in sporadically moving applications are better, but in comparison there are significant reductions in friction and wear. Like all iglidur® materials, iglidur® J2 is PFOA-free.

Typical applications

Model building
Robotics

Find more applications here:
Industry solutions

 
When to use it?
  • When low moisture absorption and good media resistance is required for static load
  • When a cost-effective plain bearing is required for use in a wet environment with low pv values
  • When there is basic lubrication of the bearing
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH