Change Language :
If media, energy and data have to be guided horizontally, even over longer travels, high demands are placed on the energy supply. Swarf and dirt are a disruptive factor, especially in machine tools on long travels where the energy chain has to glide. In outdoor installations, it is the weather or heavy soiling that the horizontal energy supply systems have to withstand. A compact design is required for particularly small installation spaces. With its solutions for horizontal energy supply, igus has a solution for every requirement.
Route cables vertically and save costs
If media, energy and data need to be routed vertically, vertical solutions are required. Important factors play a role in the implementation: The mounting brackets must be fastened in such a way that the energy chain has no possibility of movement to the outside and the cables can move freely in the longitudinal direction at all times. Our solution: We offer vertical hanging and space-saving energy chains with rigid plastic metal connection elements for high-bay warehouses and stage construction. The segmental design and lightweight components enable a reduction in weight and noise levels. The design of the energy chain also allows easy access for servicing. Compared to the complete enclosure of the cables, you save considerable weight and, above all, costs.

Chips and dirt are a disruptive factor, especially in machine tools on long travels when energy chain sliding has to be used. For this application, we have developed a horizontal upper run guide called "guidelok". Thanks to the open design, the ingress of metal chips between the sliding surfaces of the upper and lower run is prevented, which would otherwise be the case with conventional sliding systems. Applications and industries that benefit from guidelok horizontal are machine tools of all kinds as well as machines that produce large amounts of waste and chips.
Typical industries and applications: Machine tools, chip handling applications...
guidelok horizontal

energy chain faster designing. CAD models for a wide range of systems. Energy chain design made easy.
Our plastic energy chains are already in reliable use in many hundreds of thousands of applications worldwide - from beverage vending machines and CNC machines to steelworks. Unsupported lengths can be bridged with ease and long travel distances are conceivable for a wide range of industries and sectors. It has a modular design and is therefore easy to install. design the right energy chain for your application here!

I am familiar with the drag chains from igus® and know the required dimensions and types of movement for my cable carrier system.

I know the environment variables of my application and would like to configure them conveniently online or request a customised project from an expert.

I am unsure about the selection of an energy chain for my application and need further information.

No long searches for the right energy chain series and the right accessories. Sophisticated engineering made easy. Complete sets in just 3 clicks!
Where are drag chains used? - Drag chains from igus® are already in reliable use in many hundreds of thousands of applications worldwide - from beverage vending machines to steel mills. Over 400,000 customers worldwide from 50 industries rely on energy chains from igus®.

Are you interested in our drag chain, but would like to hold it in your hands to make a final decision and get the best possible impression?
Then you are welcome to order a free sample from us.

Our energy chains can be adapted to meet individual requirements and can therefore be used for a wide range of different applications.
igus® energy chains used vertically can be customised to individual requirements and are therefore suitable for a wide range of different applications.
Energy chain systems instead of festooning, motorised cable drums and busbar systems

chainflex cables
chainflex® Cables for movement
Fail-safe cables for drag chains and energy chains.

Tested!
Every year, 3,000 e-chain® tests are carried out to withstand the toughest influences.

online tool
Overview of all online tools for energy chain.

energy chain catalogue
Download the e-chain® catalogue directly online!
► Download here (PDF)

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h