Energy chain systems for every application

Horizontal movement

  • Protection against weather and dirt
  • Cost-effective and fully enclosed complete solution
  • Easy wall mounting
  • Optimum attachment to floor or ceiling
  • Also with optimum chip protection

Vertical movements

  • Modular design
  • Especially quiet and space-saving design
  • Also for highly dynamic movement and lateral acceleration
  • Easy access for servicing
  • Fast and easy installation

Circular and spiral movements

Energy chains for circular and spiral movements
  • More versatile and flexible than cable reels
  • Guide electric current, air and fluids safely in a single system
  • Energy supply possible in all directions
  • If travels must be kept free

3D movement and robots

Energy chains for 3D movements and robots
  • Defined torsion stop dog for each e-chain link
  • Defined minimum bend radius
  • High tensile strength due to ball and socket joint
  • Optional retraction system
  • Option with fibre-rod for partial direction control

Special environments

Energy chains for special environments
  • e-chains suitable for cleanrooms
  • Avoidance of electrostatic charging
  • With protection against swarf and dust
  • Also with protection against hot chips
  • Very low-vibration and low-noise e-chains
  • Resistant to chemicals

Energy supply systems

Energy supply systems
  • Ready-to-install energy supply systems
  • Cables with connectors
  • Harnessing time is reduced by up to 95%
  • Reduce process costs
  • Everything from one source
  • Minimise machine downtime

Energy chains for horizontal energy supply

Guide cables horizontally and save costs

guidelok horizontal system

Energy chains for horizontal energy supply
  • Unsupported
  • Modular system with few parts
  • More cost-effective than many steel chains
  • Open trough systems possible
  • Chips can fall through

basic flizz

Enclosed energy supply system for long travels
  • Low-maintenance system up to 100m
  • Protection against weather and dirt
  • Standardised and modular design
  • Easy wall mounting
  • Optional attachment to floor or ceiling

micro flizz

Compact horizontal energy supply system
  • Chain is safely guided in a special groove
  • Can be controlled via stationary control cabinet
  • Operating speed of up to 6m/s
  • Data rates of up to 10Gbit/s
  • Little space required

Horizontal travels of more than 1,000 metres

Horizontal energy supply system for extremely long travels
  • Long travels of 1,000m and more
  • Parallel guidance of all cables
  • No unnecessary interfaces
  • Fill weight of up to 100kg/m
  • Low travelling noise
  • High energy efficiency with rol e-chains
  • Service life of ten years and more with energy chains and cables
  • Robust in all applications involving wind, weather, dirt, chemicals, bulk goods etc.
  • Quick installation and retrofitting of cables and hoses

Energy chains for vertical energy supply

Alternative to the cable reel

liftband system
  • Lighter and with reduced installation space
  • Vertical applications implemented with ease
  • Acceleration up to 2m/s2
  • Max. extension length 13m
  • Cable bend radius up to 250mm

In the case of high lateral acceleration

guidelok slimline P
  • Modular design
  • Especially quiet and space-saving design
  • Also for highly dynamic movement and lateral acceleration
  • Easy access for servicing
  • Fast and easy installation

Guide systems

Zig-zag guide system
  • Very long travels are possible
  • Little abrasion as practically no friction
  • Little restriction of the bend radii of cables
  • Quiet and very space-saving
  • Simply press in cables

Long unsupported travels

guidelok horizontal
  • inner height: 50 mm
  • Upper run guide for long travel distances, unsupported in the chip area
  • Up to 50 m possible
3D CAD

3D CAD portal

Energy chains from igus® in the online shop

Online shop

To the online shop
Energy chain configurator

Configuration

Go to the configurators
energy chain-Wiki

Knowledge Base

To the information area
Complete sets

complete set

Go to the complete sets

Let us inspire you - examples from practice

Multi-purpose hall at HUNGEXPO
BANG slab transport crane
All applications
Energy chain sample

Order a drag chain sample

The advantages of igus® drag chain systems

  • Gentle on cables
  • Low weight, modular, stable, quiet, easy to open
  • Carry energy, data, fibre optic cable, oil and air in one system
  • Configurable online
  • Predictable service life
  • Easy and low-maintenance, simple to install
  • Can be expanded as an intelligent, self-monitoring system with smart plastic
  • Large standard catalogue

What is an energy chain?

Use of an energy chain on a port crane
smart plastics

service life monitoring for all e-chain®

  • New sensor technology enables measurement of percentage wear levels of the pin/bore connection
  • Cost reduction through clear measurement of product service life - Avoidance of premature replacement of the e-chain system®
  • Output of service life information and warning messages via system HMI or local network
  • Transmission of sensor and dynamic data via newly developed LoRa module

Selected application examples

Energy supply systems for long travels

Lignite excavator - conveyor unit

Energy chain system for sewage plant

basic flizz instead of cable drum

Energy chain system in the food industry

micro flizz in the food industry

All application examples with igus energy chains

energy chain for vertical energy supply in the application

Energy chain system in shelf system

igus guidelok in an complex storage system

Energy chain guidance in water-jet cutting machine

Cutting in the XXL format

Alternative energy supply systems from igus

Energy chain systems instead of motorised cable reels

Energy chain systems instead of motorised cable reels

Energy chain systems instead of busbar systems

Energy chain systems instead of busbar systems

Energy chains systems instead of festooning

Energy chains systems instead of festooning

More information on energy chains

chainflex cables for movements
Go to chainflex shop
Test laboratory for igus® energy chains
To the test laboratory
Online tools for igus® energy chains
To the tool overview
Download energy chain catalogue
Order free printed catalogue

Contact us

Contact details

Opening hours