Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Composite bearings

The heavy duty bearing

The igus® igutex® composite bearings represent excellent load bearing capacity under high radial loads coupled with good abrasion resistance. The special design not only ensures excellent dimensional stability thanks to the long-fibre winding but also allows a lubrication and maintenance-free operation. This is down to solid lubricants embedded in the material. This is the only bearing material manufactured in this specialised manner. Other key features are:
  • Up to 200 MPa static and 140 MPa dynamic
  • More cost effective than competitors equivalents. 
  • Resistant to shock and impacts
  • Resistant to high loads
Visit the online shop

igus® options for high loads

igutex® TX1 composite bearing

TX1
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance
Visit the online shop

igutex® TX2 composite bearing

TX2
  • Particularly low wear in heavy-duty areas
  • 3.5 times more wear-resistant than iglidur® TX1
  • Good coefficient of wear 
Visit the online shop

igutex® TX3 composite bearing

TX3 bearing
  • Very wear resistant
  • Max long term temp 130 °C
  • Resistant to high loads
Visit the online shop

graph of TX1 v other materials.

Composite bearings temperature parameters

iglidur® TX1 is a temperature stable material. The upper long-term application temperature of 120°C allows extensive use, e.g. in typical applications in the agricultural, commercial vehicle or construction vehicle sector. The press-in and push-out forces of iglidur® TX1 composite bearings are at a very high level over the entire temperature range, which makes an additional axial securing unnecessary. 

Mechanical properties
iglidur® TX1 plain bearings can withstand a high load capacity with good abrasion resistance. This is due to the special manufacturing process. This special design ensures high dimensional stability through the long fibre winding. It also allows a lubrication and maintenance-free operation possible with solid lubricants, ensuring a reliable low friction and wear resistant operation. The iglidur TX1 also is highly resistance to dirt and media, ensuring this bearing is a strong candidate as a metallic alternative. 

 

High wear rate in composite bearings compared to brass

Numerous tests have been completed at the igus® in-house laboratory in Cologne, comparing the wear rate of the iglidur® TX1 composite bearing to brass bearings. The results were that iglidur® TX1 bearings showed considerably less wear than the brass bearings when 10MPa of edge load was applied. The brass bearing became deformed and cracked under the pressure. There was also no difference in the results when different shaft materials were used. 

 

igutex ® TX1 - Material data

iglidu® TX1 - Endurance runner with an all-round profile- find out more
TX1 data sheet

iglidur® plain bearing expert

An overview of suitable iglidur® materials for your application
Plain bearing Expert

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH