Best selling plain bearings

Compare which bearing is best for you from the best sellers

ProductBest forSpeedsTemperature rangePTFE free version available?
iglidur G An all purpose bearing with high wear properties, resistant to dust and dirt and over 650 sizes in stock different shaft materials.Low speeds-40°C to 130°C long term. 220°C short termYes
iglidur H370Extremely long service life under water and high wear and chemical resistanceHigh speeds-40°C to 200°C long term. 240°C short termNo, PFAS tested
iglidur J Low coefficients of friction in dry operation, excellent wear resistance at room temperature, low moisture absorptionBoth low and high speeds-50°C - 90°C long term. 120°C short termYes
iglidur XHigh temperature applications, applications with chemicals, when high compressive strength is required, resistant to radiation, electrically conductiveHigh speeds-100°C - 250°C long term. 315°C short termYes
iglidur M250Edge pressures, shock and impact loads, resistant to dust and dirt. High impacts, edge loadsLow to medium speeds-40°C - 80°C long term. 200°C short termNo, PFAS tested and BPA & BPS free
iglidur A181Universal contact with food, High media resistance, low moisture absorption. FDA, when material needs to conform to 10,2011 EC.High speeds-50°C - 90°C long term. 120°C short termNo, PFAS tested and BPA & BPS free

Our best selling plain bearings of 2026

iglidur G FM plain bearing with flange.

iglidur G flange bearing

  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all-purpose" bearing
iglidur H370 plain bearing with flange, background removed.

iglidur H370 flange bearing

  • Extremely long service life under water and high wear and chemical resistance
  • Absorbs extremely high loads
iglidur J plain bearing cut out on a white background.

iglidur J flange bearing

  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
iglidur M250 plain bearing isolated on a black background.

iglidur M250 flange bearing

  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
iglidur X FM plain bearing bush for high loads.

iglidur X flange bearing

  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
iglidur A181 flange bearing

iglidur A181 flange bearing

  • FDA-compliant
  • Compliant with EC directive 10/2011 EC
  • The universal bearing for contact with food

Real applications, proven results: why customers choose our products

SUMO UK LTD- Agricultural industry

A soil tiller is working the field and kicking up dust.

Ergon Equine- Saddle industry

Custom 3D-printed saddle components mounted on a display saddle at an Ergon Equine event.

Lemken GmbH

Karat 9 cultivator working in a field, with the Lemken logo in the foreground.

CLAAS Combine harvesters

CLAAS combine harvester cuts grain in a field with a wide header.

Why do customers choose igus® polymer bearings over metal alternatives?

trending_down

Reduced weight

invert_colors_off

No lubrication

eco

PTFE-free options

published_with_changes

Long predictable service life

notifications_active

Vibration resistant

Available to ship in 24 hours

format_color_fill

Chemical resistant

attach_money

Cost effective

Do you need a PTFE free plain bearing?

  • Many igus materials do not contain PTFE, and no traces of the critical PFAS substances could be detected in other igus materials.*.
  • If PTFE is not banned, igus materials are generally not affected
  • Our PTFE-free material iglidur JPF was honoured by Kunststoff Magazin as Product of the Year 2025 in the Materials category.

Frequently asked questions

Contact us

Contact details

Opening hours