A flexible cable means a cable that endures continuous flexing, harsh conditions and yet is long lasting. igus® developed "chainflex®" cable range to meet this need, and is guaranteed when used combination with the igus® energy chains.
The igus® chainflex® product range includes everything from control cables, servo cables, motor cables, and robot cables to bus cables, data cables, encoder cables and fibre optic cables.The chainflex® CASE is not just a solution for delivering cables. It is a way of storing and re-ordering cables too.
A QR code makes it easy for you to re-order the cables, 60% faster and can allow you to be in control of scheduling the goods.
In regards to delivery, it is 84% more cost-effective shipping with UPS standard as opposed to on a pallet. With UPS, delivery is made within 1-2 business days.
With the design, the CASE allows you to stack up to three boxes safely so no extra storage system or drum unreeler necessary
Monday to Friday from 8am - 8pm.
24h