Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

New material: xirodur® K180

xirodur® K180 material

No outgassing in vacuum

Our range of xirodur materials has a newcomer. The new xirodur K180 material is especially well-suited to autoclaving and coating applications, and its service life is longer than that of comparable xirodur materials. Other material properties are its resistance to chemicals and extreme temperatures and its low media absorption. Various dimensions are available upon request.
Tech up

Tech up

  • Maximum water absorption: 0.4% weight
  • No outgassing in vacuum
  • Longer service life than comparable xirodur materials
Cost down

Cost down

  • 60% more cost-effective than comparable materials for applications in vacuum
Recycling

Sustainability


Wear rate comparison

xirodur® K180 wear rate
Test results in [μm/one million rpm] for a duration of seven days and a load of 25N at 2000rpm/50N at 1000rpm:
 
xirodur B180:
  • 25N: 5.8
  • 50N: 4.7
xirodur C160:
  • 25N: 6.3
  • 50N: 9.4
xirodur K180:
  • 25N: 2.7
  • 50N: 1.5

Innovation presentation



Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH