Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

2021 news - xiros® ball bearings


Electrostatically dissipative xiros® support roller made of stainless steel

Electrostatically dissipative xiros support roller made of stainless steel

#antistatic #xirodurF180 #filmwebs
With this support/guide roller, sparks are a thing of the past thanks to the fixed flanged ball bearings made of the igus xirodur F180 material.
Go to News
Sandblasted xiros® aluminium guide roller

xiros aluminium support roller with non-stick coating

#anti-stick #abrasion-resistant
Our aluminium support/guide rollers are getting a new addition in the form of an non-stick coated version. Adhesive labels have no chance of sticking here.
Go to News
Sliding xiros® ball transfer unit made of plastic

Sliding xiros ball transfer unit made of plastic

#wear-resistant #endurancerunner
With our new polymer ball transfer units we now offer a sliding instead of a rolling version. A sliding insert made of iglidur J3 material ensures high wear resistance.  
Go to News
Polymer ball transfer units made from xirodur® B180

Product range extension of ball transfer units with POM balls

#bestseller #up to 50% more cost-effective than stainless steel 
Our polymer ball transfer units made of xirodur B180 material have grown with two more installation sizes. In addition to the installation sizes 505, 515 and 522, we are adding 508 and 512 to our portfolio.
Go to News
xirodur® B180 deep groove ball bearing according to DIN 625 - installation size 6024

Plastic ball bearing according to DIN 625 - installation size 6024

#lubrication-free #up to 75% lighter than metal
We are expanding our largest standard range of xirodur B180 deep groove ball bearings with stainless steel balls. Outer diameter: 180mm, hole diameter: 120mm, width: 28mm  
Go to News
Sandblasted xiros® aluminium guide roller

Sandblasted xiros aluminium guide roller

#moregrip #filmlength #labeller
This special guide roller provides more grip than the successful existing version because of its sandblasted surface. Application areas: labelling and packaging industry, film deflection.
Go to News
xiros® stainless steel guide rollers with A500 ball bearings

Stainless steel xiros guide rollers with A500 polymer ball bearings

#hightemperature #FDA #chemicalresistance
This guide roller can be used in temperature ranges of up to 150°C and is extremely resistant to a number of chemicals. Individual components are also FDA compliant. Application areas: food industry, semiconductor technology.
Go to News
xiros® guide roller made of carbon

xiros carbon guide roller

#antistatic #lightweight
We are adding a new size (Ø30mm) to our carbon guide roller range. The F180 ball bearing used makes the carbon roller electrostatically dissipative and, amongst other things, ensures low static film charge for especially thin film lengths.
Go to News
New xirodur® cages from igus®

News from the test laboratory

Successful tests with iglidur cage materials

iglidur cage materials contain enhanced additives that improve stability and sliding properties. This results in longer service life and less downtime.
Go to News
xirodur® K180 material

New xirodur K180 material

No outgassing in vacuum

The xirodur material range has grown. The new material is called K180. It is extremely durable and especially well-suited to autoclaving and coating applications.
Go to News
xiros® guide roller made of stainless steel

xiros guide roller made of stainless steel

#worldfirst #FDA #cost-effective
Our stainless-steel guide roller is fitted with FDA-compliant components and can be used in the food and medical sectors, amongst others.
Go to News
Metal-free xiros® guide roller made of plastic (PVC)

Metal-free xiros guide roller made of PVC polymer

#metall-free #glassballs #ready-to-install
This completely metal-free, ready-to-install guide roller is ideal for users in the chemical, medical and semiconductor industries.
Go to News

Request xiros® special parts

Customised and cost-effective: your polymer ball bearing in the required shape, quantity and material


In just three easy steps:
1. Send a request
2. We manufacture your individual special part.
3. You receive your finished product
Request here

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG