Energy chains for double-girder travelling cranes

Lightweight, robust and cost-effective: energy chain solutions for double-girder travelling cranes

guidelite plus
  • Consists of plastic components
  • Offers high guiding stability
  • Made of chemical-resistant EG material
  • Quieter and cheaper than comparable metal troughs
E4.1 energy chain
  • More stability with smaller dimensions
  • High service life even in abrasive ambient conditions
  • Modular energy chain system for easy handling
E4.1R
  • Choice of rolling or gliding design
  • For use on cranes with lower additional loads
  • Noise and vibration reduced with less drive energy required
chainflex
  • Cable for use in energy chains
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travels and the most adverse environmental conditions
i.Sense
  • Monitoring the energy chain on the crane
  • In the event of problems, the software can initiate an emergency stop to prevent damage
  • Increases safety during operation
i.Cee
  • Reports maintenance requirements on the energy chain at an early stage and before damage occurs
  • Avoids expensive plant downtime
  • Increases operational reliability
Aluminium SuperTrough
  • Seawater-resistant aluminium profile
  • In the Basic and Heavy Duty modular system
  • Very easy and universal installation
  • Glide strips to protect against abrasion
CFXL chainfix clamps
  • Relief for heavily stressed cables
  • 3.5 times higher force absorption than standard clamps
  • Easy to retrofit
Floating moving end
  • To compensate for long travels
  • Small, light and inexpensive
  • Compatible with isense EC.P
  • Can be used for various energy supply systems
e-spool
liftband
e-drum

System comparison

Energy chains systems instead of festooning
Energy chain systems instead of motorised cable reels
Energy chain systems instead of busbar systems

User stories: Energy chains successful in double-girder travelling cranes

Indoor crane
Indoor crane
Indoor crane
guidefast crane

Tested for real-life use in the industry's largest test laboratory

Contact us

Contact details

Opening hours