chainflex® Know-How

Because we give you up to 4 years guarantee on our cables

What advantages do our cables offer?

  • 30 years of experience
  • Four-year guarantee
  • Tested in our own laboratory spread over an area of 3,800m², 125 test systems, over 800 ongoing tests
  • The largest range with over 1,350 cable types for data, bus and hybrid systems, control system and drive
  • Predictable and configurable service life
  • Available from stock, from 1m length within 36h
  • Cables for any type of motion: horizontal, vertical, torsion, high speed
  • Freely available samples
  • 50% time reduction when stripping due to unique CFRIP technology
  • Optionally with intelligent tensile force monitoring from smart plastics for exceptionally heavy-duty cables

How are chainflex® cables made?

chainflex cable parts, copper, bundle design, insulation, shield, inner and outer jacket
insulation

Insulation

Cooling line

bundle design

Bundle design

Inner jacket

shielding

Shielding

Outer jacket

7 basic rules for a good cable

1. Strain-relieving centre

Cross-section of a cable with multiple conductors and marker 1.

2. Strands optimised for movement

Structure of a cable with multiple conductors in cross-section.

3. Core insulation

Cross-section of a multi-core cable with conductor 3 marked.

4. Stranding

Cross-section of a cable with multiple conductors and an orange marked structure.

5. Inner jacket

Cross-section of a cable with multiple conductors and conductor 5 marked in orange.

6. Shielding

Cross-section of a cable with multiple cores and orange label 6.

7. Outer jacket

Cable cross-section showing multiple conductors.

Sectional views through the igus® cable types

chainflex® control cable, unshielded

  1. Single bundle with optimised pitch length and direction of lay
  2. High tensile strength centre element
  3. Single wire diameter optimised for e-chain®
  4. Highly abrasion-resistant, gusset-filling extruded jacket
Cable cross-section with multiple conductors and a marked central core.

chainflex® control cable, shielded

  1. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Gusset-filling extruded inner jacket supports stranding
  3. High tensile strength centre element
  4. High tensile strength centre element in individual bundles
  5. Pressure extruded jacket
Cross-section of a multicore cable with marked conductors and core numbers.

chainflex® Data/transmitter cable, shielded

  1. Elements stranded with optimised pitch length and lay direction
  2. Gusset-filling extruded inner jacket supports stranding
  3. High tensile strength centre element
  4. Paired braided shield
  5. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
Cross-section of a multi-core cable with numbered conductors.

chainflex® fibre optic gradient cable

  1. Support braid made of glass-fibre reinforced plastic rods encased in glass yarn
  2. Gel-filled fibre cladding
  3. Fibre optic cable fibres
  4. Highly abrasion-resistant TPE jacket
  5. Integrated torsion protection

chainflex® servo cable, shielded

  1. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Optimised single wire diameter
  3. High tensile strength centre element
  4. Gusset-filling extruded inner jacket
  5. Stranding with optimised pitch length and lay direction
  6. Pair braiding shield over optimised stranded wire pair
  7. Highly abrasion-resistant jacket extruded with pressure
Cross-section of a multi-core cable with numbered conductors and outer sheath.

chainflex® motor cable, shielded

  1. Overall shield with optimised braid angle (coverage approx. 70% linear, approx. 90% optical)
  2. Gusset-filling extruded inner jacket
  3. High tensile strength centre element
  4. Optimised single wire diameter
  5. Stranding with optimised pitch length and lay direction
  6. Highly abrasion-resistant, pressure extruded jacket
Cross-section of a motor cable with four conductors and an outer jacket.
chainflex cable with a cross-section of the internal conductors.

igus® cable types

  • Fibre optic cables
  • Control cables
  • Bus cables
  • Data cables
  • Special cables
Cable chain section with conductors under a magnifying glass.

Structure, shielding and handling

  • Cable structure
  • Dictionary of defects
  • Jacket materials
  • Shielding
  • Cores wound in bundles
Special chainflex® properties

Special properties

  • Halogen-free cables
  • Temperature-resistant cables
  • Chemical resistance
  • Oil-resistant cables
  • Use in energy chains

Cable identification according to DIN 47100

DIN 47100 colour code table listing wire colours and numbered combinations.

Frequent cable defects in moving applications

Core rupture

Damaged conductor with a wire break in a cable.

Corkscrew

Cable with corkscrew-shaped deformation.

Insulation damage

Damaged cable with broken insulation and exposed inner conductor.

Jacket damage

Jacket break on a Chainflex cable with the outer sheath visibly damaged.

Shield wire breakage

Damaged cable shielding with frayed wire strands around the jacket.

▲ Tech up

Cable with orange arrow pointing to the cable and multiconductor chainflex cable.

Control cable CF9.UL ...

chainflex Ethernet cable in section with shielding and conductors, compared with the cable chain.

Ethernet cable CFBUS.045 ...

Two cable components with a right-pointing arrow, a braided cable end and a multi-core servo cable.

Servo cable CF21.UL ...

chainflex motor cable with shielded cutaway and conductor structure.

Motor cable CF38 ...

chainflex measuring cable with arrow pointing to the cable structure.

CF11.D measuring system cable ...

LWL cable with protective jacket in cross-section and arrow for strain relief.

Fibre optic cable CFLG.2LB ...

▼ Cost down

Chainflex control cables with different jacket materials and diameters.

Save 64.7% on control cables ...

CHAINFLEX data cable compared with PVC, iguPUR, PUR and TPE for lower costs.

Save 32.7% on data cables ...

CHAINFLEX bus cable with different jacket materials and bend radii.

Save 62.1% on bus cables ...

CHAINFLEX motor cable with 4-year guarantee notice and material options PVC, iguPUR, PUR and TPE.

Save 29.9% on motor cables ...

CHAINFLEX servo cable in different jacket materials and bend radii, with techup-costdown note.

Save 50.7% on servo cables ...

CHAINFLEX measuring system cable with PVC, iguPUR, PUR and TPE data and bend radii.

Save 39.4% on measuring system cables ...

Comparison of PVC and PUR cables on abrasive surfaces.

How do you save money by choosing the right outer jacket?

Advantages and properties of the two materials

  • Good abrasion resistance
  • Excellent flame resistance
  • Very easy to customise
  • Good oil resistance
  • Durability at low temperatures

Sample calculation of catalogue cables

CF270.UL.D in PUR

A comparison is worthwhile! Cost savings of up to:

CF210.UL in PVC

CF77.UL.D in PUR

Cost savings of up to:

CF5 in PVC

Our PVC cables

chainflex CF130.UL control cable with several black conductors.

PVC control cables

  • Shielded and unshielded control cables available
  • From 12 cores with cores wound in bundles for a long service life
  • Flame-retardant & silicone-free
CF211 cable carrier with exposed, coloured conductors.

PVC data cables

  • Shielded and unshielded data cables available
  • High electromagnetic compatibility safety
  • Three different stranding types
  • Flame-retardant & silicone-free
chainflex control cable with shielded construction and colour-coded conductors.

PVC servo cables

  • Available with overall shielding and separate shielding for pairs
  • Highly abrasion-resistant
  • Flame-retardant & silicone-free
CFBUS.PUR.045 cable with exposed internal structure.

PVC bus cables

  • Available for all common bus systems (e.g. Profibus, Interbus, Profinet, Ethernet, CAN bus)
  • Highly abrasion-resistant
  • Flame-retardant
chainflex control cable with shielding and multicore construction.

PVC motor cables

  • Maximum electromagnetic compatibility protection thanks to optimised shielding
  • Low-capacitive insulation materials
  • Flame-retardant & silicone-free
chainflex control cable with shielded construction and colour-coded conductors.

PVC hybrid cables

  • Designed according to known manufacturer standards (SIEMENS, SEW and Bosch)
  • For medium loads
  • Flame-retardant & silicone-free
CFORCE cable with a green outer jacket and visible internal structure in cross-section.

PVC measuring system cables

  • Designed according to recognised manufacturer standards (B&R, SIEMENS, SEW and Bosch Rexroth)
  • Flame-retardant & silicone-free
CFLG.LB hybrid cable with multiple conductors and protective jackets.

PVC fibre optic cable

  • For every bus system
  • Gradient fibre optic cable
  • GOF multimode fibres
  • Maximum electromagnetic compatibility protection
  • Flame-retardant & silicone-free
Stacker crane with chainflex cables in a high-bay warehouse by psb intalogistics.
The idea was born to develop a special performance product range for moving applications in the energy chain. The first chainflex control cable of the CF1 series with PVC outer jacket was developed in co-operation with the University of Cologne. Polyvinyl chloride (PVC) was chosen as the jacket material to launch the first cable series for use in the energy chain due to its excellent abrasion specifications, flame resistance and good customisability. Another characteristic feature of this cable is the principle of cores wound in bundles with short pitch lengths, which is still typical today and avoids wear and "corkscrew".

Katharina Wielpütz

Business Development Manager chainflex®

Advantages of PVC:

chainflex PVC cables ... have very good abrasion behaviour in energy chains!

chainflex PVC cables ... last longer in applications with temperatures from +5°C to +70°C

chainflex PVC cable ... have the perfect PVC mixture for use in energy chains

chainflex PVC cables ... last even when subjected to small quantities of oil

Motor cables with multicore and single-core conductors and exposed copper strands.

Single-core/Multi-core motor cables

Sample calculation of catalogue cables

Cable cross-section with shielding and conductors.

Multicore cable

A comparison is worthwhile! Cost savings of up to:

igus chainflex CF310.UL and CFPE cables with different outer jackets and conductor colours.

Single core cable

Comparison of CAT5e and CAT7 cables with different internal structures.

Defining data volumes correctly for Ethernet cables

Sample calculation of catalogue cables

Ethernet cable CAT7

It pays to compare! Save up to:

Ethernet cable Cat 5

∎ Proof

Example 1: Choosing cost-effective PVC instead of PUR

Comparison of PVC and PUR cables on abrasive surfaces.

Example 2: Correctly defining the volume of data in the case of Ethernet cables

Comparison of CAT5e and CAT7 cables with different internal structures.

Example 3: Using individual wires instead of large motor cables

CF35.UL multi-core cable with bend radii in a cable chain, compared with single conductors.
A cable carrier supplies a spindle in an EMAG machine with Chainflex cables.


Online tools for chainflex® cables

Product finder for cables

Chainflex Productfinder icon with magnifying glass and cable graphic.

Service life calculator for flexible cables

chainflex lifetime calculator with cable symbol.

Product finder for drive cables

DriveTech campaign 2021 circular icon with 24/7 and motor and cable symbols.
chainflex benefits

chainflex® cables Wiki

CHAINFLEX hybrid cable shown with technical dimensions and cutaway conductor structure.
  • Cable structure
  • Dictionary of defects
  • Jacket materials
  • Shielding
  • Cores wound inbundles
Cable specifications
  • Halogen-free cables
  • Temperature-resistant cables
  • Chemical resistance
  • Oil-resistant cables
  • Use in energy chains
chainflex catalogue with orange cover and igus logo on an orange background.
  • Technical data for all chainflex cables
  • Cable range
  • Everything to do with drive technology
  • Information on condition monitoring
  • Overview of all properties

chainflex® safety and quality

The largest test lab for moving cables worldwide

Frequently asked questions regarding cables

CFCRANE in the online shop

onductor classes and their significance for different applications

  • Class 1: solid
  • Class 2: stranded
  • Class 5: fine-wire
  • Class 6: very finely stranded

Conductor class in permanently moving applications:

Thermal image of cable insulation

Customer application examples

Pick and place machine

Pick-and-place machine for automated assembly of components and reels.

Large machining centres

Machining centre with moving cable carrier in an industrial hall.

Mechanical engineering

Cable guide for machine tools with several energy chains.

Ship unloader

Gantry crane over water with a yellow steel frame and a red-marked guide roller.

More applications

Chainflex cable protection tube above a wave with a ship in the background.

Contact us

Contact details

Opening hours