Plain bearing bushing & flanged bushing

Bearing bushing types

Three sleeve bearings in yellow, white and grey on a grey background.

Sleeve bearings (without flange)

Three iglide flange bearings in grey, blue and yellow on a grey background.

Flanged bushing



More bushing types at a glance

Series / TypeIntended useAvailable in the shop
Thrust washers Installation from the outside of the housing, easy replacementShop now
Guide ringsPurely axial load, as a supplement to bushings, simple installation Shop now
Clip bearingsTool-free, simple installation; secure in sheet metal due to double flange Shop now
Two hole flange bearingsViewable solution; can be used without toleranced housing bore Shop now
Double flange bearingSimple installation, secure in sheet metal due to double flange Shop now
Disc springsCompensation of axial play and manufacturing tolerances, damping effect Shop now
Split bearingsSimple retrofitting without dismantling the shaft Shop now
Pre-loaded two hole flange bearingsViewable solution; can be used without toleranced housing bore; clearance-free Shop now
Split bearings with anti-rotation featureSimple installation, compensation of tolerances, torsion-resistant Shop now
Clearance-free preloaded flanged bearingsClearance-free and very quiet Shop now

Pro's and con's of iglidur materials against metal alternatives

iglidur high-performance plastics

Benefits

Disadvantages

Sintered bronze

Benefits

Disadvantages

Sintered bronze metal with PTFE or POM gliding layer

Benefits

Disadvantages


The bestsellers: material recommendations

MaterialOptimised forTypical applicationMore material data
iglidur GAll-rounder – very low coefficients of friction, for edge loads & impactsAgricultural engineering, automotive, construction machinery, mechanical engineeringiglidur G material data
iglidur JPFPTFE-free, continuous use, low moisture absorptionVending machinery, printing industry, beverage industry, aviationiglidur JPF material data
iglidur A180High media resistance, food contactBeverage industry, food industry, medical technologyiglidur A180 material data
iglidur XHigh temperatures up to +250°C, contact with chemicalsFood industry, wood processing, plasticiglidur X material data
iglidur TX1Particularly economical, everyday applicationsConstruction machinery, agricultural engineering, heavy machinery, plant engineeringiglidur TX1 material data

Frequently asked questions

Contact us

Contact details

Opening hours