Energy & Cable Systems (ECS)

Reliable cable management solutions for every motion application

Project planning, measurement, delivery, installation and maintenance

From the first sketch to installation and on-site commissioning

engineering projects
On-site measuring

Conversion project or new development - Comprehensive Technical Support from Start to Finish

Engineering offer phase

Project Planning & Quotation - Transparent Process, Fixed Pricing

Engineering project phase

Project Execution - Precision Assembly & Full Documentation

Engineering assembly

Delivery and assembly

e-chain configurator - readychain

We now offer fully configured readychain® systems

chainflex® Unharnessed Cables

chainflex cables
  • 1,350+ cable types spanning control, data, servo, bus, fibre optic, and more.
  • Guaranteed long service life in dynamic motion
  • Tested in the world’s largest motion cable lab

readycable® Harnessed Cable

harnessed cables
  • One‑source assembly simplifies procurement
  • Reduces installation time & wiring errors
  • 1,350+ cable options across multiple price levels
  • UL‑verified service life guarantee (up to 4 year)

Connectors

Connectors
  • 100% tested, with warranty
  • Tools for easy crimping & assembly
  • Optionally supplied fully harnessed
  • Order from 1 piece to full production volume

e-chain® Energy Chains

Energy chain
  • Lightweight, modular design for easy assembly
  • Quiet, strong, and maintenance‑friendly
  • Optional smart monitoring
  • Sustainable materials & global recycling program

triflex® Robot Cable Management

Robot cable management, triflex
  • Built‑in torsion stop reduces cable stress
  • Smooth, cable‑friendly interior
  • Replace or add links individually
  • Available in 9 sizes for all major robot types

readychain® Cable Carrier Systems

Ready to Install Cable Carrier System readychain
  • Up to 95% reduction in harnessing time
  • Fewer suppliers, fewer orders, lower costs
  • Optional smart maintenance
  • On‑site installation and support available

Smart Plastics/ Maintenance

smart maintainence
  • Maximises product life & operational safety
  • Calculates optimal maintenance intervals
  • Automatic warnings or system shutdown to protect equipment

Guide Trough

Guide trough
  • Low-wear guidance for long distances
  • Ideal for centre-fed gliding applications
  • High‑durability plastic glide bars
  • Built for harsh industrial use

Module Connect

module connect
  • Up to 80% faster assembly
  • Clear interface for quick, error‑free connection
  • Works seamlessly with energy chains
  • Compact, low‑profile design saves space

Special Solutions

e-loop® - For Oil & Gas

Modular e-loop energy chain system
  • Withstands extreme loads and 3D motion
  • Pull forces transferred through internal rope system
  • Cables remain completely strain‑relieved

e-spool® - For Stage & Theatre

espool HD
  • One drum handles different media & diameters
  • No tensile load on cables
  • Works in horizontal, vertical & diagonal motion
  • Compact with automatic cable length adjustment

Twisterchain®

twisterchain
  • High stability with low weight
  • Rotational speeds up to 1 m/s
  • Available for 360° movement (400° on request)
  • Cable‑friendly, easy‑open crossbars

Applications with ECS

Royal Opera House, London, view of the zig-zag system and auditorium

25 years of loyal service to London's Royal Opera House

Module Connect in the packaging industry

Bread packaging machine: avoid cable breaks with chainflex and smart plastics

Ready-to-install energy chains for machine tools

80% less working time thanks to readychain

e-spool® stage equipment

Harnessed readycable in ZEMA harvesting machines

Flexible and torsionally rigid energy and signal cable technology in harvesting technology

Storage and retrieval unit

Pre-assembled cable guides for continuous use in storage and retrieval units

Harnessed energy chains for crane systems

Heat and dust: reay-to-install cable carrier system for indoor crane under adverse conditions

Winding system with e-spool

Mobile wind machine

Harnessed energy chains for robotics

Cable guidance for pick & place robots: safely guided despite a rotating axis

Full functionality in spite of a snowstorm - top drive service loop

Assembly robots in the automotive industry

Multidimensional triflex® energy chain allows complex movements of assembly robots

Energy chains for building material manufacturing

Cable guidance for dust and dirt

Intelligent breakage monitoring in a 22-ton automotive driving simulator

machine tools

Automated loading of machining centres with the help of harnessed energy chains

RMG crane Condition Monitoring and Predictive Maintenance Solutions

Complete smart plastics package on RMG crane

aerial lift cable carrier

Safe and reliable energy supply in lifting work platforms with readychain®

RMG crane predictive maintenance

Cable monitoring for bread packaging machinery

e-spool® in the igus® test lab

Austrian automotive parts supplier uses condition monitoring system

Austrian automotive parts supplier uses smart plastics

Multiaxial movements in photovoltaic plant

Multiaxial movements in photovoltaic plant

  • Tracking systems,
  • Floating photovoltaic plants (floating PV) 
  • Cleaning systems.
Wastewater and sewage treatment plants condition monitoring system

Smart sensors in sewage treatment plant pipelines prevent failures before they occur.

Stage Technology e-spool®

e-spool® flexible cables in stage technology

rol e-chain condition monitoring

Condition monitoring in train washing station

Bread wrapping machine with condition monitoring

CF.Q condition monitoring can prevent failure of machines with high output

RMG crane Condition Monitoring and Predictive Maintenance Solutions

Complete indoor crane automation thanks to i.Sense and i.Cee

Stage Technology e-spool®

e-spool® in the fly loft

e-loop in bucket wheel excavators

Bucket wheel excavators

Güdel measuring machine with Condition Monitoring and Predictive Maintenance Solutions

Smart maintenance planning for linear robot

Rolling instead of hauling on a bunker crane condition monitoring

Smart move: Rolling instead of hauling on a bunker crane

smart shipyard crane predictive maintenance

Smart shipyard crane: Functionally reliable despite typhoons

e-loop in the Top Drive System

Top Drive System

ESD retraction systems for dry cleanroom

ESD retraction systems ideal for dry cleanroom

Cranes Condition Monitoring and Predictive Maintenance Solutions

Twelve ship-to-shore cranes with smart heavy-duty energy chains

Smart push/pull force detection system as a dirt detector

Smart push/pull force detection system as a dirt detector

Longest travel with intelligent roller chain system

Longest travel with intelligent roller chain system

615m travel with continuous condition monitoring

615m travel with continuous condition monitoring

smart energy chains in a waste crane

Reducing costs with smart e-chains in a waste crane

smart plastics in indoor crane

Total networking in the indoor crane

Safe bulk material conveying with sensor-equipped energy chain

Predictive maintenance in a cushion factory

Predictive maintenance solutions in a cushion factory

i.Cee predictive maintenance

i.Cee predictive maintenance in automotive industry

cleanroom cable management solutions

Cleanroom

heavy duty bulk material handling and mining

Bulk material handling & mining

heavy duty construction machinery

Construction machinery

crane application image

Port & terminal cranes

heavy duty EOT and indoor cranes

EOT and indoor cranes

heavy duty EOT and indoor cranes

EOT and indoor cranes

heavy duty offshore industry

Offshore, oil & gas

Stage and theatre cable management

Stage & theatre

e-chain expert

readycable

Installation

readychain rack

readychain rack

readychain components

Energy chain guarantee

Contact us

Contact details

Opening hours